Our Brands

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.
Image of Harmony, Solid state relay, 25 A, DIN rail mount, zero voltage switching, input 90…280 V AC, output 24…300 V AC

Harmony, Solid state relay, 25 A, DIN rail mount, zero voltage switching, input 90…280 V AC, output 24…300 V AC

Date: 29 Mar 2022 | Type: CAD
Version: 1.0
Document Reference: SSP1A125M7-3dCAD

Files

File Name
ssp1a125m7-3dCAD.stp
ssp1a125m7-3dCAD_2D-back.DWG
ssp1a125m7-3dCAD_2D-back.DXF
ssp1a125m7-3dCAD_2D-bottom.DWG
ssp1a125m7-3dCAD_2D-bottom.DXF
ssp1a125m7-3dCAD_2D-front.DWG
ssp1a125m7-3dCAD_2D-front.DXF
ssp1a125m7-3dCAD_2D-isometric.DWG
ssp1a125m7-3dCAD_2D-isometric.DXF
ssp1a125m7-3dCAD_2D-left.DWG
ssp1a125m7-3dCAD_2D-left.DXF
ssp1a125m7-3dCAD_2D-right.DWG
ssp1a125m7-3dCAD_2D-right.DXF
ssp1a125m7-3dCAD_2D-top.DWG
ssp1a125m7-3dCAD_2D-top.DXF

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Help Centre

Find support resources for all your needs, in one place.

 opens in new Window
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.