Our Brands

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.
Image of 無熔線斷路器_Multi9 C60SP 3P 63AF 60Hz D Curve

無熔線斷路器_Multi9 C60SP 3P 63AF 60Hz D Curve

台灣RoHS聲明書-無熔線斷路器(Multi9 C60SP 3P 63AF 60Hz D Curve)

Date: 17 Dec 2018 | Type: Declaration of conformity
Languages: Chinese | Version: 1.1
Document Reference: TW_Multi9_C60SP_3P_DCURVE_RoHS
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU/CE
Country: International

Files

File Name
07_01限用物質含有情況標示聲明書-無熔絲斷路器-1217 updated-Multi9 C60SP-3P.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Help Centre

Find support resources for all your needs, in one place.

 opens in new Window
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.