Gulf countries and Pakistan

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

  • Default Alternative Text
MCB 2 pole

Miniature Circuit Breakers

MCB 2 Pole - Domae

Description
Schneider Electric's low voltage miniature circuit breakers provide safe and reliable electrical distribution as well as protecting electrical circuits against short-circuit and overloads currents.
MCB Domae is suitable for distribution with breaking capacity up to 4500A.

Other Domae products

  • MCB 3 pole MCB 3 Pole - Domae
  • MCB 1 phole MCB 1 Pole - Domae
Next

Today's picks

The Chat is available now