Gulf countries and Pakistan

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

mounting plate for NT/NS withdrawable -3P/4P 1600A vertical in width 650

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Compact : drawout NS630b...1000 - control: direct front rotary handle - vertical installation
    Compact : drawout NS1250 - control: direct front rotary handle - vertical installation
    Compact : drawout NS1600 - control: direct front rotary handle - vertical installation
    Compact : drawout NS630b...1000 - control: motor mechanism - vertical installation
    Compact : drawout NS1250 - control: motor mechanism - vertical installation
    Compact : drawout NS1600 - control: motor mechanism - vertical installation
    Compact : drawout NS630b...1000 - control: toggle - vertical installation
    Compact : drawout NS1250 - control: toggle - vertical installation
    Compact : drawout NS1600 - control: toggle - vertical installation
    Masterpact : drawout NT06...10 - control: toggle - vertical installation
    Masterpact : drawout NT06...10 - control: motor mechanism - vertical installation
    Masterpact : drawout NT12 - control: toggle - vertical installation
    Masterpact : drawout NT12 - control: motor mechanism - vertical installation
    Masterpact : drawout NT16 - control: toggle - vertical installation
    Masterpact : drawout NT16 - control: motor mechanism - vertical installation
    poles description
    1 x 3P : drawout : NS630b...1000 vertical installation
    1 x 3P : drawout : NS1250 vertical installation
    1 x 3P : drawout : NS1600 vertical installation
    1 x 4P : drawout : NS630b...1000 vertical installation
    1 x 4P : drawout : NS1250 vertical installation
    1 x 4P : drawout : NS1600 vertical installation
    1 x 3P : drawout : NT06...10 vertical installation
    1 x 4P : drawout : NT06...10 vertical installation
    1 x 3P : drawout : NT12 vertical installation
    1 x 4P : drawout : NT12 vertical installation
    1 x 3P : drawout : NT16 vertical installation
    1 x 4P : drawout : NT16 vertical installation
    Complementary
    installation description
    Cubicle - width 650 mm, depth 400 mm
    Cubicle - width 650 mm, depth 800 mm
    number of vertical modules [50 mm]
    16 module(s) : NS1250, rear connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NS1600, rear connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NS630b...1000, rear connection on Canalis in 650 mm Wide cubicle
    18 module(s) : NS1250, front connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NS1250, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NS1250, rear connection on adaptor in 650 mm Wide cubicle
    15 module(s) : NS1600, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NS1600, rear connection on adaptor in 650 mm Wide cubicle
    18 module(s) : NS630b...1000, front connection on Canalis in 650 mm Wide cubicle
    13 module(s) : NS630b...1000, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NS630b...1000, rear connection on adaptor in 650 mm Wide cubicle
    13 module(s) : NT06...10, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NT06...10, rear connection on adaptor in 650 mm Wide cubicle
    18 module(s) : NT06...10, front connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NT06...10, rear connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NT12, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NT12, rear connection on adaptor in 650 mm Wide cubicle
    18 module(s) : NT12, front connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NT12, rear connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NT16, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NT16, rear connection on adaptor in 650 mm Wide cubicle
    16 module(s) : NT16, rear connection on Canalis in 650 mm Wide cubicle
    height
    30 mm
    product weight
    3.2 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    M.PL.WITHDRAWABLE NS1600-NT (Version 1.0)
    Date 7/31/13
    Size 503.1 KB
    Date 7/31/13
    Size 269.4 KB
    M.PL.WITHDRAWABLE NS1600-NT (Version 1.0)
    Date 7/31/13
    Size 364.8 KB
    Date 7/31/13
    Size 280.2 KB
    Mounting plate for vertical withdrawable NS1600-NT (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    M.plate V.fixNT/withdNS1600-NT/NW (Version 01)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.