Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

View all   NetShelter Cable Management
AR8172BLK Product picture Schneider Electric

AR8172BLK

AR8172BLK Product picture Schneider Electric
AR8172BLK

Data Cable Partition, NetShelter, 750mm Wide

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    The solid Partition allows overhead routing of networking cables on top of the NetShelter enclosures and 4-post racks. Two partitions attach without tools to the roof in a variety of depths. The solid partition is designed to be mounted in the front for a clean look. Each partition ships with ground studs and one 8 inch/203mm grounding strap.
    Model Name
    Data Cable Partition, NetShelter, 750mm Wide
    Includes
    Installation guide , Qty 1 - 8 inch/20cm grounding strap
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    2.27 kg
    Maximum Height
    122.0 mm
    Maximum Width
    747.0 mm
    Maximum Depth
    72.0 mm
    Shipping Weight
    3.64 kg
    Shipping Height
    211.0 mm
    Shipping Width
    744.0 mm
    Shipping Depth
    165.0 mm
    Color
    Black
    Conformance
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    AR8172BLK - 750mm Data Cable Partition (Version V2)
    Files in document
    pdf
    69.5 KB
    zip
    220.6 KB
    Description
    Rack and Enclosure Accessories, Cable Management
    prp.document.label.format zip
    Size 290.1 KB
    Date 5/24/10
    Files in document
    pdf
    69.5 KB
    zip
    220.6 KB
    Description
    Rack and Enclosure Accessories, Cable Management
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    NetShelter Solid Partition Installation (Version V2)
    Description
    Includes illustrations covering partition installation and electrical bonding and grounding.
    prp.document.label.format pdf
    Size 141.5 KB
    Date 4/28/16
    Description
    Includes illustrations covering partition installation and electrical bonding and grounding.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version V3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    prp.document.label.format pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version V3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    prp.document.label.format zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /