Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

View all   Altivar Easy 610
ATV610U30N4 Product picture Schneider Electric

ATV610U30N4

Green premium brand logo
ATV610U30N4 Product picture Schneider Electric
ATV610U30N4
Green premium brand logo

variable speed drive ATV610 - 3 kW - 380...415 V - IP20

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easy Altivar 610
    product or component type
    Variable speed drive
    product specific application
    Fan, pump, compressor, conveyor
    device short name
    ATV610
    variant
    Standard version
    product destination
    Asynchronous motors
    mounting mode
    Cabinet mount
    EMC filter
    Integrated conforming to EN/IEC 61800-3 category C3 with 50 m
    IP degree of protection
    IP20
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz +/-5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...415 V - 15...10 %
    motor power kW
    3 kW for normal duty
    2.2 kW for heavy duty
    motor power hp
    3 hp for heavy duty
    line current
    10.1 A at 380 V (normal duty)
    9.2 A at 415 V (normal duty)
    7.6 A at 380 V (heavy duty)
    7 A at 415 V (heavy duty)
    prospective line Isc
    5 kA
    apparent power
    6.6 kVA at 415 V (normal duty)
    5 kVA at 415 V (heavy duty)
    continuous output current
    7.2 A at 4 kHz for normal duty
    5.6 A at 4 kHz for heavy duty
    maximum transient current
    7.9 A during 60 s (normal duty)
    8.4 A during 60 s (heavy duty)
    asynchronous motor control profile
    Constant torque standard
    Variable torque standard
    Optimized torque mode
    output frequency
    0.0001…0.5 kHz
    nominal switching frequency
    4 kHz
    switching frequency
    2...12 kHz adjustable
    number of preset speeds
    16 preset speeds
    communication port protocol
    Modbus serial
    option card
    Slot A: communication card, Profibus DP V1
    Slot A: digital or analog I/O extension card
    Slot A: relay output card
    Complementary
    output voltage
    <= power supply voltage
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Not available in permanent magnet motor law
    Can be suppressed
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01 to 9000 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection: motor
    Motor phase break: motor
    Thermal protection: drive
    Overheating: drive
    Overcurrent between output phases and earth: drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control, screw terminal: 0.5...1.5 mm²
    Line side, screw terminal: 2.5...16 mm²
    Motor, screw terminal: 2.5...16 mm²
    connector type
    1 RJ45 (on the remote graphic terminal) for Modbus serial
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave
    supply
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    local signalling
    2 LEDslocal diagnostic:
    1 LED (yellow)embedded communication status:
    2 LEDs (dual colour)communication module status:
    1 LED (red)presence of voltage:
    width
    145 mm
    height
    297 mm
    350 mm with EMC plate
    depth
    203 mm
    net weight
    2.4 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
    AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
    AI2, AI3 software-configurable temperature probe or water level sensor
    discrete input number
    6
    discrete input type
    DI1...DI6 programmable as logic input, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    DI5, DI6 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    input compatibility
    DI1...DI6: logic input level 1 PLC conforming to EN/IEC 61131-2
    DI5, DI6: pulse input level 1 PLC conforming to IEC 65A-68
    discrete input logic
    Positive logic (source): DI1...DI6 configurable logic input, < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink): DI1...DI6 configurable logic input, > 16 V (state 0), < 10 V (state 1)
    Positive logic (source): DI5, DI6 configurable pulse input, < 0.6 V (state 0), > 2.5 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits
    Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    sampling duration
    5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
    2 ms +/- 0.5 ms (DI1...DI6)configurable - discrete input
    5 ms +/- 1 ms (DI5, DI6)configurable - pulse input
    10 ms +/- 1 ms (AQ1, AQ2) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AQ1, AQ2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
    AQ1, AQ2: +/- 0.2 % for analog output
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    maximum switching current
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    isolation
    Between power and control terminals
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    Environment
    noise level
    55 dB conforming to 86/188/EEC
    power dissipation in W
    74 W(forced convection) at 380 V, switching frequency 4 kHz
    29 W(natural convection) at 380 V, switching frequency 4 kHz
    operating position
    Vertical +/- 10 degree
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    -15…45 °C (without)
    45…60 °C (with derating factor)
    operating altitude
    <= 1000 m without
    1000...4800 m with current derating 1 % per 100 m
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    standards
    EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 60721-3
    product certifications
    REACH
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.3 MB
    Date 12/16/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/16/19
    2) Altivar Easy ATV610 Installation Manual (Version 07)
    Description
    Altivar Easy Variable Speed Drives ATV610 Installation Manual
    prp.document.label.format pdf
    Size 2.3 MB
    Date 5/17/19
    Description
    Altivar Easy Variable Speed Drives ATV610 Installation Manual
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/13/16
    prp.document.label.format pdf
    Size 1.8 MB
    Date 8/7/15
    prp.document.label.format pdf
    Size 4.5 MB
    Date 11/28/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 695.9 KB
    Date 2/4/19
    prp.document.label.format pdf
    Size 576.3 KB
    Date 8/2/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV610U30N4 : variable speed drive ATV610, 5.5 kW / 7.5HP, 380...415 V, IP20
    Description
    variable speed drive ATV610, 5.5 kW / 7.5HP, 380...415 V, IP20
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    variable speed drive ATV610, 5.5 kW / 7.5HP, 380...415 V, IP20
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 184.7 KB
    Date 11/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV610U30N4 : variable speed drive ATV610, 5.5 kW / 7.5HP, 380...415 V, IP20
    Description
    variable speed drive ATV610, 5.5 kW / 7.5HP, 380...415 V, IP20
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    variable speed drive ATV610, 5.5 kW / 7.5HP, 380...415 V, IP20
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/30/16
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
    prp.document.label.format pdf
    Size 184.7 KB
    Date 11/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV610U30N4 : variable speed drive ATV610, 5.5 kW / 7.5HP, 380...415 V, IP20
    Description
    variable speed drive ATV610, 5.5 kW / 7.5HP, 380...415 V, IP20
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    variable speed drive ATV610, 5.5 kW / 7.5HP, 380...415 V, IP20
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    IP20 Drives


    Drawings from left to right: rear view, right side view with top cover, right side view without top cover.

    IP20 Drives With EMC Plate


    Drawings from left to right: rear view, right side view with top cover.


  • Mounting and Clearance

    Clearances


    X1

    X2

    X3

    ≥ 100 mm (3.94 in.)

    ≥ 100 mm (3.94 in.)

    ≥ 10 mm (0.39 in.)

    • Mount the device in a vertical position (±10°). This is required for cooling the device.

    • Do not mount the device close to heat sources.

    • Leave sufficient free space so that the air required for cooling purposes can circulate from the bottom to the top of the drive.


    Mounting Types
    Mounting Type A: Individual IP21


    a ≥ =
    100 mm (3.94 in.)

    Mounting Type B: Side by Side IP20



  • Connections and Schema

    Single or Three-phase Power Supply - Diagram With Line Contactor


    (1)
    Line chokes
    (2)
    See control block wiring diagram
    A1 :
    Drive
    KM1 :
    Line Contactor
    Q2, Q3 :
    Circuit breakers
    S1, S2 :
    Pushbuttons
    T1 :
    Transformer for control part


    Control Block Wiring Diagram


    (1)
    Digital Input
    (2)
    Analog Output
    (3)
    Analog Input
    R1A, R1B, R1C :
    Fault relay output
    R2A, R2C :
    Sequence relay output
    R3A, R3C :
    Sequence relay output

    Sensor Connection

    It is possible to connect either 1 or 3 sensors on terminals AI2 or AI3.



  • Performance Curves

    Derating Curves


    In :
    Nominal Drive Current
    SF :
    Switching Frequency


Compare products: /