Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kavacha
CSS340 Product picture Schneider Electric
Discontinued

CSS340

Green premium brand logo
CSS340 Product picture Schneider Electric
Discontinued
CSS340
Green premium brand logo

40A 500V Surface Mount Triple Pole Isolating Switch IP66

Show more characteristics
CSS340  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Kavacha
    product or component type
    Isolating switch
    device short name
    AS
    Complementary
    rated current
    40 A at 500 V AC
    poles description
    3P
    width
    80 mm
    height
    160 mm
    depth
    65 mm
    Environment
    IP degree of protection
    IP66
    standards
    AS/NZS 3947-3 : 2001
    IEC 60947-3 : 1999
    IEC 60529 : 1989 (AS 1939 : 1990)
    AS 3133 : 1989
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSS340 : 40A 500V Surface Mount Triple Pole Isolating Switch IP66
    Description
    40A 500V Surface Mount Triple Pole Isolating Switch IP66
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/28/20
    Description
    40A 500V Surface Mount Triple Pole Isolating Switch IP66
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSS340 : 40A 500V Surface Mount Triple Pole Isolating Switch IP66
    Description
    40A 500V Surface Mount Triple Pole Isolating Switch IP66
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/28/20
    Description
    40A 500V Surface Mount Triple Pole Isolating Switch IP66
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSS340 : 40A 500V Surface Mount Triple Pole Isolating Switch IP66
    Description
    40A 500V Surface Mount Triple Pole Isolating Switch IP66
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/28/20
    Description
    40A 500V Surface Mount Triple Pole Isolating Switch IP66
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.