Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

View all   NEO
E3031TV_WW Product picture Schneider Electric

E3031TV_WW

E3031TV_WW Product picture Schneider Electric
E3031TV_WW

1 Gang TV Socket Outlet, White

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Neo C-Metro
    product or component type
    TV socket
    socket number
    1
    colour tint
    White
    Complementary
    wiring device mounting
    Flush
    Surface
    material
    Brass: metal parts
    Polycarbonate: plastic part
    Steel: metal parts
    bandwidth
    5…862 MHz TV
    maximum insertion loss
    1 dB
    connections - terminals
    Pillar terminal without pressure plate
    Saddle terminal
    width
    87 mm
    height
    87 mm
    depth
    27.5 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    standards
    BS 3041
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    China RoHS Regulation
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E3031TV_WW : E3031TV_WW_ROHS_CHINA_DECLARATION
    Description
    E3031TV_WW_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    E3031TV_WW_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E3031TV_WW : E3031TV_WW_ROHS_DECLARATION
    Description
    E3031TV_WW_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    E3031TV_WW_ROHS_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /