Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

View all   Pieno
E8231CS_WE Product picture Schneider Electric

E8231CS_WE

E8231CS_WE Product picture Schneider Electric
E8231CS_WE

16AX 1 Gang Switch with Neon with "Please Clean Up" Symbol, White

Show more characteristics
Commercial status
Discontinued on 17 February 2017
The maximum number of products that can be compared is 4

  • Main
    range
    Pieno
    product or component type
    Switch
    switch application
    Control switch
    load type
    Resistive
    Fluorescent
    cover frame colour tint
    White
    Complementary
    wiring device mounting
    Surface
    Flush
    device mounting
    Surface
    Flush
    switch function
    Switch
    rated current
    16 AX at 250 V AC 50 Hz
    local signalling
    Please clean up, neon (green)
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    connections - terminals
    By screw
    width
    76.5 mm
    height
    76.5 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    SS 227-1
    GB 16915.1
    BS EN 60669-1
    MS IEC 60669-1
    IEC 60669-1
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /