Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

View all   TeSys GV2
GV2L03 Product picture Schneider Electric

GV2L03

Green premium brand logo
GV2L03 Product picture Schneider Electric
GV2L03
Green premium brand logo

Motor circuit breaker, TeSys GV2, 3P, 0.4 A, magnetic, rotary handle, screw clamp terminals

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV2
    device short name
    GV2L
    device application
    Motor
    poles description
    3P
    network type
    AC
    utilisation category
    Category A conforming to IEC 60947-2
    AC-3 conforming to IEC 60947-4-1
    network frequency
    50/60 Hz conforming to IEC 60947-2
    breaking capacity
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    trip unit technology
    Magnetic
    magnetic tripping current
    5 A
    Complementary
    fixing mode
    35 mm symmetrical DIN rail: clipped
    Panel: screwed (with 2 x M4 screws)
    operating position
    Any position
    motor power kW
    0.09 kW at 400/415 V AC 50/60 Hz
    control type
    Rotary knob
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    IEC 60947-2 6 kV
    power dissipation per pole
    1.8 W
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles for AC-3 at 415 V
    maximum operating rate
    40 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    Screw clamp terminals 2 cable(s) 1…6 mm² solid
    Screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm² flexible with cable end
    tightening torque
    1.7 N.m on screw clamp terminals
    mechanical robustness
    Vibrations: 5 Gn, 5...150 Hz conforming to IEC 60068-2-6
    Shocks: 30 Gn conforming to IEC 60068-2-27
    suitability for isolation
    Yes conforming to IEC 60947-1
    height
    89 mm
    width
    45 mm
    depth
    97 mm
    net weight
    0.33 kg
    Environment
    standards
    EN/IEC 60947-2
    EN/IEC 60947-4-1
    CSA C22.2 No 60947-4-1
    UL 60947-4-1
    product certifications
    IECEE CB Scheme
    UL
    CSA
    CCC
    EAC
    RINA
    LROS (Lloyds register of shipping)
    DNV-GL
    BV
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK04
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    0...2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese7
    • French7
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD files for GV2L03: Magnetic motor circuit-breakers GV2L, control by rotary knob (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD files for GV2L03: Magnetic motor circuit-breakers GV2L, control by rotary knob (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    MAGNETIC CIRCUIT BREAKER (Version 1.0)
    Files in document
    stp
    735.5 KB
    zip
    522.7 KB
    pdf
    269.9 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 9/24/18
    Files in document
    stp
    735.5 KB
    zip
    522.7 KB
    pdf
    269.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 11/23/15
    prp.document.label.format pdf
    Size 466.4 KB
    Date 4/1/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 910.7 KB
    Date 4/1/19
    prp.document.label.format pdf
    Size 1.5 MB
    Date 4/1/16
    GV2AP.. Fixing kit for door interlock mechanism for GV2 P/L (Version 07)
    Description
    GV2-AP.. Fixing kit for door interlock mechanism for GV2 P/L
    prp.document.label.format pdf
    Size 501.8 KB
    Date 4/1/16
    Description
    GV2-AP.. Fixing kit for door interlock mechanism for GV2 P/L
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV2L03 : Motor circuit breaker, TeSys GV2, 3P, 0.4 A, magnetic, rotary handle, screw clamp terminals
    Description
    Motor circuit breaker, TeSys GV2, 3P, 0.4 A, magnetic, rotary handle, screw clamp terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    Motor circuit breaker, TeSys GV2, 3P, 0.4 A, magnetic, rotary handle, screw clamp terminals
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2L03 : Motor circuit breaker, TeSys GV2, 3P, 0.4 A, magnetic, rotary handle, screw clamp terminals
    Description
    Motor circuit breaker, TeSys GV2, 3P, 0.4 A, magnetic, rotary handle, screw clamp terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    Motor circuit breaker, TeSys GV2, 3P, 0.4 A, magnetic, rotary handle, screw clamp terminals
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.1 KB
    Date 8/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2L03 : Motor circuit breaker, TeSys GV2, 3P, 0.4 A, magnetic, rotary handle, screw clamp terminals
    Description
    Motor circuit breaker, TeSys GV2, 3P, 0.4 A, magnetic, rotary handle, screw clamp terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    Motor circuit breaker, TeSys GV2, 3P, 0.4 A, magnetic, rotary handle, screw clamp terminals
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Tripping Curves for GV2L or LE Combined with Thermal Overload Relay LRD or LR2K

    Average Operating Times at 20 °C Related to Multiples of the Setting Current


    1
    3 poles from cold state
    2
    2 poles from cold state
    3
    3 poles from hot state

    Current Limitation on Short-Circuit for GV2L and GV2LE Only (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    32 A
    3
    25 A
    4
    18 A
    5
    14 A
    6
    10 A
    7
    6.3 A
    8
    4 A
    9
    2.5 A
    10
    1.6 A
    11
    Limit of rated ultimate breaking capacity on short-circuit of GV2LE (14, 18, 23, and 25 A ratings).

    Current Limitation on Short-Circuit for GV2L and GV2LE + Thermal Overload Relay LRD or LR2K (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    32 A
    3
    25 A
    4
    18 A
    5
    14 A
    6
    10 A
    7
    6.3 A
    8
    4 A
    9
    2.5 A
    10
    1.6 A
    11
    Limit of rated ultimate breaking capacity on short-circuit of GV2LE (14, 18, 23, and 25 A ratings).

    Thermal Limit on Short-Circuit for GV2L Only

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    25 A and 32 A
    2
    18 A
    3
    14 A
    4
    10 A
    5
    6.3 A
    6
    4 A
    7
    2.5 A
    8
    1.6 A

    Thermal Limit on Short-Circuit for GV2L and GV2LE + Thermal Overload Relay LRD or LR2K

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    32 A (GV2LE32)
    2
    25 A and 32 A (GV2L32)
    3
    18 A
    4
    14 A
    5
    10 A
    6
    6.3 A
    7
    4 A
    8
    2.5 A
    9
    1.6 A
    10
    Limit of rated ultimate breaking capacity on short-circuit of GV2 LE (14, 18, 23, and 25 A ratings).


  • Dimensions Drawings

    GV2L

    Dimensions


    X1 Electrical clearance = 40 mm for Ue ≤ 415 V, or 80 mm for Ue = 440 V, or 120 mm for Ue = 500 and 690 V.

    X2 = 40 mm.

    GVAD, AM, AN, AU, AS


    1
    Maximum

    GV2AK00


    Mounting

    On rail AM1 DE200, AM1 ED200 (35 x 15)


    Panel mounted


    On pre-slotted mounting plate AM1 PA


    Adapter Plate GK2AF01


    7.5 mm Height Compensation Plate GV1F03


    Mounting

    Mounting of External Operator GV2APN01, GV2APN02 or GV2APN04 for Motor Circuit Breakers GV2L


    Door cut-out


    (1)
    For IP65 only.

    Mounting of External Operator GVAPH02 for Motor Circuit Breakers GV2L


    b

    Minimum

    Maximum

    GV2 APN●● + GV APH02

    151

    250

    GV2 APN●● + GV APH02 + GV APK11

    250

    445

    Door cut-out


    (1)
    For IP65 only.

    GV2L and GV2LE

    Sets of busbars GV2G445, GV2G454, GV2G472, with terminal block GV2G05


    l

    p

    GV2G445 (4 x 45 mm)

    179

    45

    GV2G454 (4 x 54 mm)

    206

    54

    GV2G472 (4 x 72 mm)

    260

    72

    Number of tap-offs

    a

    5

    6

    7

    8

    GV2G445

    224

    269

    314

    359

    GV2G454

    260

    314

    368

    422

    GV2G472

    332

    404

    476

    548

    Sets of Busbars for GV2L and GV2LE

    Sets of busbars GV2G●●● with terminal block GV1G09


    Sets of busbars GV2G245, GV2G254, GV2GR272


    I

    GV2G245 (2 x 45 mm)

    89

    GV2G254 (2 x 54 mm)

    98

    GV2G272 (2 x 72 mm)

    116

    Set of busbars GV2G554


    Sets of busbars GV2G345 and GV2G354


    I

    GV2G345 (3 x 45 mm)

    134

    GV2G354 (3 x 54 mm)

    152


  • Connections and Schema

    GV2L••



Compare products: /