Gulf countries and Pakistan

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

circuit breaker Compact NSX100F, 3 poles, 100 A, 36 kA@415 VAC, Micrologic 2.2M trip unit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker
    device short name
    Compact NSX100F
    device application
    Motor
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    100 A ( 40 °C )
    100 A ( 65 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    breaking capacity code
    F (36 kA) AC
    breaking capacity
    8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA at 600 V AC 50/60 Hz conforming to UL 508
    25 kA at 480 V AC 50/60 Hz conforming to UL 508
    85 kA at 240 V AC 50/60 Hz conforming to UL 508
    [Ics] rated service breaking capacity
    Ics 11 kA 525 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 35 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 36 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 4 kA 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 85 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 12.5 kA 500 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    Micrologic 2.2 M
    trip unit technology
    Electronic
    trip unit protection functions
    LSoI
    trip unit rating
    100 A ( 65 °C )
    protection type
    Overload protection (long time) L
    Short time short-circuit protection with fixed delay So
    Instantaneous short-circuit protection I
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    50000 cycles
    electrical durability
    10000 cycles 690 V In conforming to IEC 60947-2
    20000 cycles 690 V In/2 conforming to IEC 60947-2
    30000 cycles 440 V In conforming to IEC 60947-2
    50000 cycles 440 V In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    LED 95 % Ith
    LED ready
    motor tripping class
    5
    10
    20
    complementary motor protection
    Phase unbalance
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    50...100 A
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    10 s 7.2 x Ir 10
    120 s 1.5 x Ir 5
    20 s 7.2 x Ir 20
    240 s 1.5 x Ir 10
    26 s 6 x Ir 20
    480 s 1.5 x Ir 20
    5 s 7.2 x Ir 5
    13.5 s 6 x Ir 10
    6.5 s 6 x Ir 5
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    5...13 x Ir
    short-time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    1500 A
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    product weight
    2.05 kg
    Environment
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    standards
    UL 508
    EN/IEC 60947
    product certifications
    EAC
    Marine
    CCC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -55...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)
    User guide
    Date
    Size
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    Date 3/14/19
    Size 13.2 MB
    Compact NSX - Use in explosive atmospheres (ATEX) (Version 04)
    CAD
    Date
    Size
    Add to My Documents
    3P NSX100-250; Compact circuit breaker (Version 1.0)
    NSX100/160/250 3P; Compact circuit breaker
    3P NSX100-250; Compact circuit breaker (Version 1.0)
    3P NSX100-250; Compact circuit breaker (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Circuit breaker/Switch-disconnector NSX100-250 A (Version 08)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.