Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

View all   FuPact INF/ISFL/ISFT
LV480424 Product picture Schneider Electric

LV480424

Green premium brand logo
LV480424 Product picture Schneider Electric
LV480424
Green premium brand logo

Switch-disconnector fuse body INFC 3 poles 3F - NFC - 50 A- lateral handle

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF63
    range
    FuPact
    product name
    Fupact INF
    device short name
    INFC63
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    3P
    protected poles description
    3f
    fuse type
    NFC
    fuse size
    14 x 51 mm
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Without handle
    rotary handle mounting location
    Lateral
    rotary handle mounting style
    Extended
    provision for padlocking
    Padlockable
    mounting mode
    Vertical - horizontal
    mounting support
    DIN rail, with specific accessories
    Mounting plate
    [Ie] rated operational current
    AC-22A: 50 A AC 50/60 Hz 220/240 V
    AC-22A: 50 A AC 50/60 Hz 380/415 V
    AC-22A: 50 A AC 50/60 Hz 440/480 V
    AC-22A: 50 A AC 50/60 Hz 500/525 V
    AC-22A: 50 A AC 50/60 Hz 660/690 V
    AC-23A: 50 A AC 50/60 Hz 220/240 V
    AC-23A: 50 A AC 50/60 Hz 380/415 V
    AC-23A: 50 A AC 50/60 Hz 440/480 V
    AC-23A: 50 A AC 50/60 Hz 500/525 V
    AC-23A: 50 A AC 50/60 Hz 660/690 V
    DC-22B: 50 A DC 220 V 2 poles in series
    DC-23B: 50 A DC 220 V 2 poles in series
    DC-21B: 50 A DC 440 V 4 poles in series
    [Ith] conventional free air thermal current
    63 A ( 40 °C ) vertical
    45 A ( 70 °C ) horizontal
    48 A ( 65 °C ) horizontal
    45 A ( 70 °C ) vertical
    51 A ( 60 °C ) horizontal
    48 A ( 65 °C ) vertical
    53 A ( 55 °C ) horizontal
    51 A ( 60 °C ) vertical
    56 A ( 50 °C ) horizontal
    53 A ( 55 °C ) vertical
    56 A ( 50 °C ) vertical
    58 A ( 45 °C ) horizontal
    61 A ( 40 °C ) horizontal
    58 A ( 45 °C ) vertical
    63 A ( 35 °C ) horizontal
    [Ithe] conventional enclosed thermal current
    63 A at 40 °C, Power dissipation per fuse: 7.5 W (300 mm x 350 mm x 200 mm)
    maximum power
    30 kW at 380/400 V AC 50/60 Hz
    30 kW at 415 V AC 50/60 Hz
    37 kW at 500/525 V AC 50/60 Hz
    60 kW at 660/690 V AC 50/60 Hz
    18.5 kW at 220/240 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    250 V DC
    690 V AC 50/60 Hz
    690 V AC 50/60 Hz AC-20
    690 V DC DC-20
    [Im] rated making and breaking capacity
    Icm 105 kA at 690 V conforming to DIN (with fuse)
    Icm 13 kA at 690 V (without fuse)
    Icm 17 kA at 415 V (without fuse)
    Icm 17 kA at 500 V (without fuse)
    Icm 176 kA at 415 V conforming to BS (with fuse)
    Icm 220 kA at 500 V conforming to DIN (with fuse)
    Icn 100 kA at 500 V conforming to DIN (with fuse)
    Icn 50 kA at 690 V conforming to DIN (with fuse)
    Icn 80 kA at 415 V conforming to BS (with fuse)
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    No
    contact operation
    Double-break
    Environment
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A: 1500 cycles 500 V AC 50/60 Hz
    AC-22A: 1500 cycles 690 V AC 50/60 Hz
    AC-23A: 1500 cycles 500 V AC 50/60 Hz
    AC-23A: 1500 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    0.46 kA for 30 s
    0.56 kA for 20 s
    1.44 kA for 3 s
    2.5 kA for 1 s
    design
    Horizontal design
    connections terminals
    Screw clamp terminals
    connections - terminals
    Screw clamp terminals 63 A 2.5…25 mm² flexible
    Screw clamp terminals 63 A 2.5…25 mm² rigid
    tightening torque
    2 N.m for terminal
    height
    100 mm
    width
    146.5 mm
    depth
    132.5 mm
    standards
    EN/IEC 60947-5
    EN/IEC 60269-4
    EN/IEC 60947-3
    EN/IEC 60269-1
    EN/IEC 60947-1
    product certifications
    CCC
    IP degree of protection
    IP20 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    IK10 conforming to EN 50102
    pollution degree
    3
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    prp.document.label.format pdf
    Size 86.1 MB
    Date 10/22/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    INFC63/NFC 3P LATERAL CTRL (Version 1.0)
    Files in document
    stp
    1,017.4 KB
    zip
    400.1 KB
    prp.document.label.format zip
    Size 1.4 MB
    Date 8/12/13
    Files in document
    stp
    1,017.4 KB
    zip
    400.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 281.8 KB
    Date 6/21/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.5 MB
    Date 12/16/17
    prp.document.label.format pdf
    Size 9.4 MB
    Date 12/16/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV480424 : Switch disconnector fuse, FuPact INFC50, 50 A, 3 poles 3F, fuse type NFC 14 x 51 mm, right side control
    Description
    Switch disconnector fuse, FuPact INFC50, 50 A, 3 poles 3F, fuse type NFC 14 x 51 mm, right side control
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    Switch disconnector fuse, FuPact INFC50, 50 A, 3 poles 3F, fuse type NFC 14 x 51 mm, right side control
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 128.5 KB
    Date 8/1/19
    prp.document.label.format pdf
    Size 279.2 KB
    Date 7/10/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480424 : Switch disconnector fuse, FuPact INFC50, 50 A, 3 poles 3F, fuse type NFC 14 x 51 mm, right side control
    Description
    Switch disconnector fuse, FuPact INFC50, 50 A, 3 poles 3F, fuse type NFC 14 x 51 mm, right side control
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    Switch disconnector fuse, FuPact INFC50, 50 A, 3 poles 3F, fuse type NFC 14 x 51 mm, right side control
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV480424 : Switch disconnector fuse, FuPact INFC50, 50 A, 3 poles 3F, fuse type NFC 14 x 51 mm, right side control
    Description
    Switch disconnector fuse, FuPact INFC50, 50 A, 3 poles 3F, fuse type NFC 14 x 51 mm, right side control
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    Switch disconnector fuse, FuPact INFC50, 50 A, 3 poles 3F, fuse type NFC 14 x 51 mm, right side control
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /