Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Back-UPS SX3
SX31K1CI-GR Product picture Schneider Electric

SX31K1CI-GR

SX31K1CI-GR Product picture Schneider Electric
SX31K1CI-GR

SE Back-UPS 1100VA,230V, With AVR , Schuko outlets

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    User manual
    Number of tare power
    26 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    redundant
    No
    UPS size
    WS
    Physical
    cable length
    1.16 m
    colour
    Black
    depth
    33.6 cm
    height
    21.5 cm
    mounting preference
    No preference
    net weight
    12 kg
    mounting mode
    Not rack-mountable
    two post mountable
    0
    USB compatible
    No
    width
    13 cm
    Input
    network frequency
    50/60 Hz +/- 3 Hz auto-sensing
    plug standard
    Schuko CEE 7/7P
    input voltage limits
    150...280 V
    maximum input current
    5 A
    switching current capacity
    10 A
    input voltage
    230 V
    Output
    rated power in W
    660 W
    Maximum configurable power in W
    660 W
    output frequency
    50/60 Hz +/- 3 Hz sync to mains
    50/60 Hz +/- 1 Hz unsynchronised
    UPS type
    Line interactive
    Wave type
    Stepped approximation to a sinewave
    nb of power socket outlets
    4 Schuko CEE 7
    curve equation
    Efficiency
    curve fixed loss
    0.0225
    curve load maximum
    100 %
    curve load minimum
    3 %
    curve proportional loss
    0
    curve square loss
    0.02
    curve X-axis maximum
    100 %
    curve test cond ID
    Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.
    curve X-axis minimum
    0 %
    curve X-axis title
    Load
    curve X-axis units
    Percentage
    curve Y-axis maximum
    100 %
    curve Y-axis minimum
    50 %
    curve Y-axis title
    Efficiency
    curve Y-axis units
    Percentage
    graph display
    1
    output voltage
    230 V
    Maximum configurable power in VA
    1100 VA
    rated power in VA
    1100 VA
    Transfer time
    8 ms typical : 10 ms maximum
    Conformance
    product certifications
    CE
    GOST
    NEMKO
    standards
    EN/IEC 60950-1
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…9144.00 m
    acoustic level
    45 dBA
    show note OP temperature
    No
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    8 h
    number of battery replacement quantity
    1
    liquid value
    0
    battery curve
    B
    battery charger power
    19 W rated
    Battery power in VAH
    156 VAh runtime
    battery life
    3…5 year(s)
    extended runtime
    0
    Communications & Management
    control panel
    LED Status display with on line : on battery
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rate
    273 J
    Packing Units
    Package 1 Weight
    12.92 kg
    Package 1 Height
    29.5 cm
    Package 1 width
    24.5 cm
    Package 1 Length
    44 cm
    SCC14
    60731304307831
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more
    View less

    Documents

    Language
    • English9
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS SX3800CI-GR and SX31K1CI-GR (Version V1)
    Description
    Installation Guide for Schneider Electric Back-UPS SX3800CI-GR and SX31K1CI-GR
    prp.document.label.format pdf
    Size 212 KB
    Date 2/21/14
    Description
    Installation Guide for Schneider Electric Back-UPS SX3800CI-GR and SX31K1CI-GR
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS SX3 SX3800CI-GR and SX31K1CI-GR Specification Sheet (Version 1.0)
    Description
    A document that can be downloaded, emailed or left with a customer highlighting general features and specs.
    prp.document.label.format pdf
    Size 151 KB
    Date 5/25/15
    Description
    A document that can be downloaded, emailed or left with a customer highlighting general features and specs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EAC certificate for BackUPS (Version V2)
    Description
    EAC Certification for BackUPS
    prp.document.label.format pdf
    Size 519.4 KB
    Date 6/25/19
    Description
    EAC Certification for BackUPS
    CE DOC for UPS SX3 (Version V0)
    Description
    CE DOC for SX3
    prp.document.label.format pdf
    Size 815.8 KB
    Date 7/20/16
    Description
    CE DOC for SX3
    EMC report for SCHNEIDER BACK-UPS 800/1100VA,AVR, EU MEDIUM (Version V0)
    Files in document
    pdf
    61.8 KB
    Description
    EN62040-2:2006; EN61000-3-2:2006+A1:2009+A2:2009; EN61000-3-3:2008
    prp.document.label.format zip
    Size 1.7 MB
    Date 11/22/13
    Files in document
    pdf
    61.8 KB
    Description
    EN62040-2:2006; EN61000-3-2:2006+A1:2009+A2:2009; EN61000-3-3:2008
    Nemko CB certificate for SX3800CI/SX3800CI (Version V0)
    Description
    IEC 62040-1:2008, IEC 62040-1:2008/AMD1:2013
    prp.document.label.format pdf
    Size 0
    Date 11/22/13
    Description
    IEC 62040-1:2008, IEC 62040-1:2008/AMD1:2013
    EMC Schneider BACK-UPS 800VA 1100VA WITH AVR, 230V (Version V0)
    Description
    EN 62040-2:2006; EN 61000-3-2:2006 + A1:2009 + A2:2009; EN 61000-3-3:2008
    prp.document.label.format pdf
    Size 61.8 KB
    Date 10/24/13
    Description
    EN 62040-2:2006; EN 61000-3-2:2006 + A1:2009 + A2:2009; EN 61000-3-3:2008
    BACK-UPS 1100/800VA WITH AVR, 230V (Version V0)
    Description
    Nemko test report per AS 62040-2:2008
    prp.document.label.format pdf
    Size 0
    Date 8/30/13
    Description
    Nemko test report per AS 62040-2:2008
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SX31K1CI-GR : SE Back-UPS 1100VA,230V, With AVR , Schuko outlets
    Description
    SE Back-UPS 1100VA,230V, With AVR , Schuko outlets
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/29/20
    Description
    SE Back-UPS 1100VA,230V, With AVR , Schuko outlets
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.