Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact NT
TRV00806 Product picture Schneider Electric

TRV00806

Green premium brand logo
TRV00806 Product picture Schneider Electric
TRV00806
Green premium brand logo

network cord - 2 x RJ45 male - L = 0.6 m - set of 10

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    RJ45 male cord L = 0.6 m
    product or component type
    Communication cable
    range compatibility
    ComPact NSX DC
    PowerPact Multistandard
    ComPact NS1600b...3200
    ComPact NS630b...1600
    ComPact NSX
    Masterpact MTZ
    MasterPact NT
    Masterpact NW
    Complementary
    connector type
    2 RJ45
    length
    0.6 m
    quantity per set
    Set of 10
    accessory / separate part category
    Spare part
    Packing Units
    Package 1 Weight
    0.350 kg
    Package 1 Height
    0.200 dm
    Package 1 width
    2.900 dm
    Package 1 Length
    3.600 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese1
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors (Version 4.1)
    Description
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 90.7 MB
    Date 2/13/20
    Description
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors (Version 2.0)
    Description
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 10.8 MB
    Date 12/6/19
    Description
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors
    Masterpact UR 50-60 Catalog (Version 1.4)
    Description
    Masterpact UR 50-60 Catalog
    prp.document.label.format pdf
    Size 17.1 MB
    Date 10/14/19
    Description
    Masterpact UR 50-60 Catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX - Micrologic 5/6/7 - User guide (Version 01)
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    prp.document.label.format pdf
    Size 5.7 MB
    Date 1/1/20
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    ULP System for Masterpact and Compact (IEC Standard) - User Guide (Version 04)
    Description
    The aim of this guide is to provide installers and maintenance personnel with the technical information needed to set up and operate the ULP (Universal Logic Plug) system.
    prp.document.label.format pdf
    Size 18.9 MB
    Date 3/1/19
    Description
    The aim of this guide is to provide installers and maintenance personnel with the technical information needed to set up and operate the ULP (Universal Logic Plug) system.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.5 MB
    Date 11/15/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TRV00806 : communication cable, 2 x RJ45 male connectors, 0.6 m length, set of 10 parts
    Description
    communication cable, 2 x RJ45 male connectors, 0.6 m length, set of 10 parts
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/3/20
    Description
    communication cable, 2 x RJ45 male connectors, 0.6 m length, set of 10 parts
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRV00806 : communication cable, 2 x RJ45 male connectors, 0.6 m length, set of 10 parts
    Description
    communication cable, 2 x RJ45 male connectors, 0.6 m length, set of 10 parts
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/3/20
    Description
    communication cable, 2 x RJ45 male connectors, 0.6 m length, set of 10 parts
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRV00806 : communication cable, 2 x RJ45 male connectors, 0.6 m length, set of 10 parts
    Description
    communication cable, 2 x RJ45 male connectors, 0.6 m length, set of 10 parts
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/3/20
    Description
    communication cable, 2 x RJ45 male connectors, 0.6 m length, set of 10 parts
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.