Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

View all   ULTI
UST426_000 Product picture Schneider Electric

UST426_000

UST426_000 Product picture Schneider Electric
UST426_000

250V Twin Gang 13A BS Socket Module

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Socket module
    number of gangs
    2 gangs
    rated current
    13 A at 250 V AC
    Complementary
    load type
    Resistive
    number of cables
    3 cable(s) 2.5 mm²
    1 cable(s) 2.5 mm²
    2 cable(s) 2.5 mm²
    1 cable(s) 4 mm²
    2 cable(s) 4 mm²
    fixing mode
    By screws
    wiring device mounting
    Flush
    Surface
    distance between centers
    120.6 mm
    width
    87 mm
    height
    147 mm
    depth
    16.1 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    standards
    SS 145
    MS 589
    BS 1363-2
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /