Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

View all   Actassi for Europe
VDIC42302T Product picture Schneider Electric

VDIC42302T

Green premium brand logo
VDIC42302T Product picture Schneider Electric
VDIC42302T
Green premium brand logo

Actassi FL-C Fibre Optic Cable OM3 50/125 µm tight buffer 2 fibres 525 m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product
    Fibre optic cable multi mode
    device application
    Communication
    cable packaging
    Drum of 525 m
    Complementary
    maximum attenuation
    0.6 dB at 1300 nm
    2.5 dB at 850 nm
    bandwidth
    2000 Hz.km850 nm DMD:
    1500 Hz.km850 nm LED:
    500 Hz.km1300 nm LED:
    fibre performance
    OM3 50/125 µm
    optic fibre type
    Tight buffered diameter: 900 µm
    number of optic fibre
    2
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    pulling force
    500 N
    crush resistance
    2000 N/m
    refractive index group
    1.483 at 850 nm
    1.479 at 1300 nm
    colour
    External sheath: green, RAL 6018
    diameter
    4.8 mm
    cable weight
    22 kg
    Europe
    Environment
    ambient air temperature for operation
    -30…60 °C
    ambient air temperature for installation
    -5…50 °C
    ambient air temperature for storage
    -30…70 °C
    environmental characteristic
    Rodent retardant: glass yarn
    Water resistant (longitudinally): swellable yarn
    RoHS compliant:
    UV resistant:
    LSZH (low smoke zero halogen):
    Standard
    Cable specification conforming to IEC 60794-2
    Cable test procedure conforming to IEC 60794-1-2
    Fibre colour coding conforming to TIA/EIA-598-A
    Fibre performance conforming to IEC 60793-2-10 Type A1a.2
    Fibre performance conforming to ITU G.651
    Flame retardance conforming to IEC 60332-1
    LSZH conforming to IEC 60754-1
    LSZH conforming to IEC 60754-2
    LSZH conforming to IEC 61034
    Fibre performance conforming to ISO/IEC 11801:2011 Ed.2.2 OM3
    Fire resistance conforming to IEC 60332-3C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDIC42302T : Actassi FL-C Fibre Optic Cable OM3 50/125 µm tight buffer 2 fibres 525 m
    Description
    Actassi FL-C Fibre Optic Cable OM3 50/125 µm tight buffer 2 fibres 525 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    Actassi FL-C Fibre Optic Cable OM3 50/125 µm tight buffer 2 fibres 525 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 967.6 KB
    Date 8/1/10
    Description
    PEP Fibre LAN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VDIC42302T : Actassi FL-C Fibre Optic Cable OM3 50/125 µm tight buffer 2 fibres 525 m
    Description
    Actassi FL-C Fibre Optic Cable OM3 50/125 µm tight buffer 2 fibres 525 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    Actassi FL-C Fibre Optic Cable OM3 50/125 µm tight buffer 2 fibres 525 m
  • View more View less

    Software and Firmware

    Language
    • English2
    Software Pre-Sales
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format exe
    Size 5.6 MB
    Date 8/14/13
    prp.document.label.format exe
    Size 5.4 MB
    Date 3/6/12
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /