Gulf countries and Pakistan

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

legend holder 30 x 40 mm with legend 8 x 27 mm with marking CLOSE

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Legend holder
    accessory / separate part category
    Marking accessory
    device composition
    Legend holder
    Marked legend
    accessory / separate part destination
    Ø 22 mm control or signalling unit
    For standard head
    legend holder size
    30 x 40 mm
    marking
    White CLOSE on 1 black side, 1 red side background
    language
    English
    Complementary
    material
    Plastic
    range compatibility
    Harmony XB4
    Harmony XB5
    product weight
    0.002 kg
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Harmony XB5 Plastic, pushbuttons, switches and pilot lights (Version 11.0)
    Harmony XB4 metal - pushbuttons, switches and pilot lights (Version 10.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB4 XB5 XALK Emergency stop pushbuttons (Version 1.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.