Gulf countries and Pakistan

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

limit switch body ZCD - compact - 2NC+1NO - snap action

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Standard compact
    product or component type
    Limit switch body
    device short name
    ZCD
    design
    Compact
    body type
    Fixed
    associated head
    ZCE01
    ZCE14
    ZCE64
    ZCE06
    ZCE09
    ZCEH0
    ZCE27
    ZCE11
    ZCE29
    ZCE65
    ZCE62
    ZCE67
    ZCE02
    ZCE63
    ZCE08
    ZCEH2
    ZCE21
    ZCE07
    ZCE13
    ZCE28
    ZCE05
    ZCE10
    ZCE66
    ZCE24
    body material
    Zamak
    number of poles
    3
    contacts type and composition
    2 NC + 1 NO
    contact operation
    Snap action
    Complementary
    associated connection component
    ZCDEG13
    ZCDEP20
    ZCDEG11
    ZCDEF12
    ZCDEN12
    ZCDEP16
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
    contacts insulation form
    Zb
    contacts material
    Silver plated contacts
    positive opening
    With
    minimum actuation speed
    0.01 m/s
    contact code designation
    C300, AC-15 (Ue = 240 V, Ie = 0.75 A) conforming to EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    400 V degree of pollution 3 conforming to IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60664
    4 kV conforming to IEC 60947-1
    short-circuit protection
    6 A by gG cartridge fuse
    electrical durability
    5000000 cycles, DC-13 120 V, 1 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 3 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 2 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    width
    31 mm
    height
    65 mm
    depth
    30 mm
    Environment
    product compatibility
    XCKD
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.