Schneider Electric Gulf Countries and Pakistan Website
Welcome to our website.
Industrialized Workstations & Servers
The Model M92 workstation and Model M90 server from our Magelis iPC line offer industrialized, powerful, secure workstation options to help ensure the operational integrity of your plant.
Features
- The Model M92 workstations can be used with EcoStruxure™ Foxboro DCS or provide a platform for Foxboro, third-party and user-written applications. These multi-purpose workstations run the Windows 7 64-bit operating system. They support execution of system applications, data communications for a broad range of applications, file serving capabilities and display of graphics and text.
- The Model M90 is a multi-purpose server running the Windows Server 2008 R2 operating system. It supports EcoStruxure Foxboro DCS hosting, data acquisition and processing related to a broad range of applications and file serving capabilities, plus graphics and text display.