Discover the Mureva waterproof boxes, IP65 and IK09. These enclosures simplify electrical installation thanks to clever features: - Removable frame to facilitate the assembly of products and the passage of cables - Screwless ground terminal block top or bottom mountable - Height between DIN rails adjustable for more space for wiring - Adjustable DIN rail depth to accommodate different equipment - DIN rail compatible with the Resi9 XE splitter - Door with right or left opening - Ergonomic and robust handle - Optional key lock
Date:
08 juin 2023|Type:
How to video
Langues:
Anglais|Version:
1.0
Sous-type: Fonction et application, Détails de l'installation, Conception du système
Référence du document:
HT_Mureva_enclosures_EN
The documentation available online is generally the latest version. Fichiers