Nos marques

Bienvenue sur le site Web de Schneider Electric

Bienvenue sur notre site Web.
Image de ILE_Firmware

ILE_Firmware

For Cybersecurity reasons use the following versions ILE2x Drive Firmware (PR893.30) - V01.103 (or greater) ILx2T Modbus TCP Communication Firmware (PR907.30) - V01.107 (or greater) ILx2K EtherNet/IP Communication Firmware (PR907.40) - V01.107 (or greater) ILx2T Modbus TCP Product Manual - 08/2020 (or greater) ILx2K EtherNet/IP Product Manual - 08/2020 (or greater) Lexium CT - V2.010 Release 1/27/2011 (or greater) GDB File - blct089x30_01103.gdb (or greater) To update your device contact your local Schneider Electric representative.

Date: 04 sept. 2020 | Type: Firmware
Langues: Anglais | Version: V1.103
Référence du document: ILE_Firmware

Fichiers

Nom du fichier
Cybersecurity_ILx_range.pdf