Bienvenido al sitio web de Schneider Electric

Puede visitar nuestro sitio web en otro país o región, o ir a nuestro sitio web global.

Seleccione su ubicación

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Ver todo   Prisma
03454 Schneider Electric Imagen del producto

03454

Green premium brand logo
03454 Schneider Electric Imagen del producto
03454
Green premium brand logo

Placa Sop P Nsx630 4P Horizontal Plug-In

Mostrar más características
La cantidad máxima de productos que se pueden comparar es 4. Elimine los productos ya agregados.

  • Principal
    rango de producto
    Prisma P
    distancia
    Prisma
    tipo de producto o componente
    Placa de montaje:
    categoría de accesorio
    Accesorio de instalación
    rango de compatibilidad
    Prisma P cubicle
    installation description
    Celda - ancho 650 mm profundidad 400 mm
    dispositivo instalado
    EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    ComPact: plug-in NSX400 without earth leakage protection - control: toggle - horizontal installation
    ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
    ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
    ComPact: plug-in NSX630 without earth leakage protection - control: toggle - horizontal installation
    ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
    ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
    EasyPact: fixed CVS400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    EasyPact: fixed CVS630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    ComPact: plug-in NSX400 with earth leakage protection - control: toggle - horizontal installation
    ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    ComPact: fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
    ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    ComPact: plug-in NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
    ComPact: plug-in NSX630 with earth leakage protection - control: toggle - horizontal installation
    ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    ComPact: fixed NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
    ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    ComPact: plug-in NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
    descripción de poles
    1 x 4P: fixed CVS400 horizontal installation
    1 x 4P: fixed CVS630 horizontal installation
    1 x 4P: fixed NSX400 horizontal installation
    1 x 4P: fixed NSX630 horizontal installation
    1 x 4P: conexión NSX400 horizontal instalación
    1 x 4P: conexión NSX630 horizontal instalación
    número de módulos verticales [50 mm]
    4 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
    4 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
    4 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
    4 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
    5 module(s): CVS400 without earth leakage protection , direct in 650 mm Widecubicle
    5 module(s): CVS630 without earth leakage protection , direct in 650 mm Widecubicle
    5 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
    5 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
    5 module(s): CVS400 with earth leakage protection , direct in 650 mm Widecubicle
    5 module(s): CVS630 with earth leakage protection , direct in 650 mm Widecubicle
    5 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
    5 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
    normas
    IEC 61439-2
    certificados de producto
    ASEFA
    Complementario
    tratamiento de protección
    Tratamiento de electroforesis y polvo epoxídico de poliéster polimerizado
    acabado de superficie
    Mate
    Suave
    color
    White (RAL 9001)
    ancho
    650 mm
    alto
    250 mm
    peso del producto
    2,96 kg
    Functional unit
    650 mm 400 mm Prisma P celda Easypact CVS400 sin fijo mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Easypact CVS630 sin fijo mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX400 sin conexión palanca de conmutación horizontal 4P 1 directo 4 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX400 sin fijo mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX400 sin fijo telemandado horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX400 sin conexión mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX400 sin conexión telemandado horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX630 sin conexión palanca de conmutación horizontal 4P 1 directo 4 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX630 sin fijo mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX630 sin fijo telemandado horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX630 sin conexión mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX630 sin conexión telemandado horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Easypact CVS400 con fijo mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Easypact CVS630 con fijo mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX400 con conexión palanca de conmutación horizontal 4P 1 directo 4 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX400 con fijo mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX400 con fijo telemandado horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX400 con conexión mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX400 con conexión telemandado horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX630 con conexión palanca de conmutación horizontal 4P 1 directo 4 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX630 con fijo mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX630 con fijo telemandado horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX630 con conexión mando rotativo horizontal 4P 1 directo 5 12,5 mm
    650 mm 400 mm Prisma P celda Compacto NSX630 con conexión telemandado horizontal 4P 1 directo 5 12,5 mm
    Packing Units
    Tipo de Unidad de Paquete 1
    PCE
    Número de Unidades en el Paquete 1
    1
    Paquete 1 Peso
    3 kg
    Paquete 1 Altura