Argentina, Uruguay, Paraguay

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    rango de producto
    Seguridad Modicon TM3
    tipo de producto o componente
    Módulo de seguridad
    modelo de dispositivo
    TM3SAK
    aplicación módulo seguridad
    Para control de parada emerg, conm, mater detec/bordes o barr fotoeléctrica seg
    función del módulo
    Emergency stop monitoring 1-channel wiring
    Emergency stop monitoring 2-channel wiring
    Monitoring of a movable guard
    Multiple emergency stop monitoring 2-channel wiring
    Sensing mat and edges monitoring
    Monitoring of electro-sensitive protection equipment (ESPE) PNP/PNP
    Proximity sensor monitoring PNP/PNP
    Monitoring of electro-sensitive protection equipment (ESPE) PNP/NPN
    Proximity sensor monitoring PNP/NPN
    Monitoring of a movable guard with 2 switches and automatic start
    nivel de seguridad
    Can reach PL e/category 4 EN/ISO 13849-1:2008
    Can reach PL e/category 4 EN / ISO 13849-2:2012
    Puede alcanzar SILCL 3 EN/IEC 62061:2005
    Puede alcanzar SIL 3 EN/IEC 61508:2010
    Complementario
    datos de fiabilidad de seguridad
    DC = 95 % EN/ISO 13849-1
    PFHd = 5E-9 1/h IEC 61508-1 1 operation/hour DC-13 24 V DC 4 A
    PFHd = 30E-9 1/h IEC 61508-1 60 operations/hour DC-13 24 V DC 1 A
    MTTFd = 500 years EN/ISO 13849-1 1 operation/hour DC-13 24 V DC 4 A
    MTTFd = 85 years EN/ISO 13849-1 60 operations/hour DC-13 24 V DC 1 A
    SFF = 95 % IEC 61508-1
    HFT = 1 IEC 61508-1
    Type = A IEC 61508-1
    tiempo de sincronización entre entradas
    Unlimited
    2 or 4 s depending of wiring configurable by software
    conexiones - terminales
    Captive screw clamp terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² flexible without cable end 13-14, 23-24, 33-34
    Captive screw clamp terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² solid without cable end 13-14, 23-24, 33-34
    Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel 13-14, 23-24, 33-34
    Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel 13-14, 23-24, 33-34
    Captive screw clamp terminals, removable terminal block 2 x 0.2...2 x 1.5 mm² flexible without cable end 13-14, 23-24, 33-34
    Captive screw clamp terminals, removable terminal block 2 x 0.2...2 x 1.5 mm² solid without cable end 13-14, 23-24, 33-34
    Captive screw clamp terminals, removable terminal block 2 x 0.25...2 x 1 mm² flexible with cable end, without bezel 13-14, 23-24, 33-34
    Captive screw clamp terminals, removable terminal block 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel 13-14, 23-24, 33-34
    Captive screw clamp terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² flexible without cable end other terminals
    Captive screw clamp terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² solid without cable end other terminals
    Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 0.5 mm² flexible with cable end, with bezel other terminals
    Captive screw clamp terminals, removable terminal block 1 x 0.25...1 x 1.5 mm² flexible with cable end, without bezel other terminals
    Captive screw clamp terminals, removable terminal block 2 x 0.14...2 x 0.5 mm² flexible without cable end other terminals
    Captive screw clamp terminals, removable terminal block 2 x 0.14...2 x 0.75 mm² solid without cable end other terminals
    Captive screw clamp terminals, removable terminal block 2 x 0.25...2 x 0.34 mm² flexible with cable end, without bezel other terminals
    Captive screw clamp terminals, removable terminal block 2 x 0.5 mm² flexible with cable end, with double bezel other terminals
    tipo de salida
    Apertura instantánea de relé 3 NO libre de potencial
    número de circuitos de seguridad
    3 NO (apertura instantánea de relé)
    tensión de conmutación máxima
    230 V categoría de utilización AC-15 a 50 Hz (apertura instantánea de relé)
    24 V categoría de utilización DC-13 (apertura instantánea de relé)
    [Us] tensión de alimentación nominal
    24 V DC - 15...20 %
    consumo de potencia en W
    0.2 W 5 V CC
    3.6 W 24 V DC
    tipo de protección de entrada
    Interno, electrón
    tensión de circuito de control
    24 V CC
    distancia del cable entre dispositivos
    30 m
    capacidad de corte
    360 VA holding AC-15 B300 relay output
    3600 VA inrush AC-15 B300 relay output
    poder de corte
    4 A 24 V 50 ms DC-13 relay output
    corriente térmica de salida
    6 A per relay relay output
    [Ith] Intensidad térmica convencional
    18 A
    capacidad de fusible asociado
    4 A gG or gL relay output EN/IEC 60947-5-1
    6 A fast blow relay output EN/IEC 60947-5-1
    corriente desalida mínima
    10 mA relay output
    tensión de salida
    10 V relay output
    tiempo respuesta apertura entrada
    <= 40 ms
    tensión asignada de aislamiento
    300 V 2 IEC 60647-5-1
    [Uimp] Tensión asignada de resistencia a los choques
    4 kV III IEC 60647-5-1
    consumo de corriente
    100 mA 24 V DC external supply
    señalizaciones frontales
    8 LEDs green/red user
    conexión eléctrica
    Terminal de tornillo
    compatibilidad del producto
    Safety light curtains EN/IEC 61496-1 (type 4)
    Sensing mat/edges EN 1760-1
    normas
    EN/ISO 13849-1:2008
    EN / ISO 13849-2:2012
    EN/IEC 62061:2005
    EN/IEC 61508:2010
    EN/IEC 60947-5-1:2010
    EN/IEC 61131-2:2007
    EN/IEC 60204-1:2005
    EN/IEC 60204-1:2009 / A1
    IEC 61010-1:2010
    EN 50581:2012
    certificados de producto
    TÜV
    RCM
    EAC
    UL 61010-2-201
    CSA 61010-2-201 (pendiente)
    ANSI Haz Loc Clase 1 División 2 (pendiente)
    CSA Haz Loc Clase 1 División 2 (pendiente)
    marcado
    CE
    CSA
    UL
    EFUP 10
    ALCANZAR
    TÜV
    EAC
    RCM
    compatibilidad electromagnética
    Prueba de inmunidad de descarga electroestática 8 kV descarga de aire conforme a EN/IEC 61000-4-2
    Prueba de inmunidad de descarga electroestática 6 kV descarga de contacto conforme a EN/IEC 61000-4-2
    Susceptibilidad frente a campos electromagnéticos 10 V/m 80 MHz a 1 GHz conforme a EN/IEC 61000-4-3
    Susceptibilidad frente a campos electromagnéticos 3 V / m 1,4 GHz ... 2 GHz conforme a EN/IEC 61000-4-3
    Susceptibilidad frente a campos electromagnéticos 1 V / m 2 GHz ... 3 GHz conforme a EN/IEC 61000-4-3
    Campo magnético a frecuencia eléctrica 30 A / m 50 ... 60 Hz conforme a EN / IEC 61000-4-8
    Prueba de inmunidad oscilatoria/ráfagas eléctrica 3 kV líneas eléctricas (DC) conforme a EN/IEC 61000-4-4
    Prueba de inmunidad oscilatoria/ráfagas eléctrica 2 kV I / O conforme a EN/IEC 61000-4-4
    Prueba de inmunidad de ondas de choque 1,2/50 µs 1 kV líneas eléctricas (DC) conforme a EN/IEC 61000-4-5
    Perturbaciones RF conducidas 10 V 0,15...80 MHz conforme a EN/IEC 61000-4-6
    Emisión radiada 40 dBμV / m clase a 24 V conforme a EN 55011
    Emisión radiada 47 dBμV / m clase a 24 V conforme a EN 55011
    soporte de montaje
    Wall mount using attached fasteners
    Rail top hat type TH35-7.5 IEC 60715
    Rail top hat type TH35-15 IEC 60715
    alto
    94 mm
    profundidad
    73 mm
    ancho
    43.7 mm
    peso del producto
    0.19 kg
    Entorno
    normas
    EN 1088/ISO 14119
    EN 60204-1
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/ISO 13850
    resistencia a descargas electroestáticas
    6 kV on contact EN/IEC 61000-4-2
    8 kV en aire EN/IEC 61000-4-2
    resistencia a campos electromagnéticos
    10 V/m 80 MHz...1 GHz EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz EN/IEC 61000-4-3
    resistencia a campos magnéticos
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
    resistencia a transitorios rápidos
    3 kV power lines (DC) EN/IEC 61000-4-4 DC
    2 kV I/O lines EN/IEC 61000-4-4
    resistencia a sobretensiones
    1 kV power lines (DC) differential mode EN/IEC 61000-4-5 DC
    1 kV power lines (DC) common mode EN/IEC 61000-4-5 DC
    resistance to conducted disturbances, induced by radio frequency fields
    10 V 0.15...80 MHz EN/IEC 61000-4-6
    emisión electromagnética
    Radiated emissions 50 dBµV/m class A 24 V DC 30...230 Hz IEC 61131-3
    Radiated emissions 57 dBµV/m class A 24 V DC 230...1000 Hz IEC 61131-3
    temperatura ambiente
    -10...55 °C horizontal installation
    temperatura ambiente de almacenamiento
    -25...70 °C
    humedad relativa
    10...95 % sin condensación en la operación
    10...95 % sin condensación en almacenamiento
    grado de protección IP
    IP20 EN/IEC 60529 terminals
    grado de contaminación
    2
    altitud máxima de funcionamiento
    0...2000 m
    altitud de almacenamiento
    0...3000 m
    resistencia a las vibraciones
    +/- 3.5 mm 5...150 Hz IEC 60068-2-6
    resistencia a los choques
    15 gn 11 ms IEC 60068-2-27
    robustez mecánica
    Bumps 6 ms 300 shocks 25 gn IEC 60068-2-27
    Ofrecer Sostenibilidad
    Estado de la oferta sostenible
    Producto Green Premium
    RoHS (código de fecha: YYWW)
    Alcanzar
    Perfil medioambiental del producto
    Instrucciones de fin de vida del producto
  • Documentos y Descargas

    Idioma
    • español
    • portugués
    • alemán
    • ruso
    • italiano
    • francés
    • kazajo
    • chino
    • turco
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    Modicon TM3 I/O expansion modules for Modicon controllers (Versión 5.0)
    Guía de usuario
    Fecha
    Tamaño
    Agregar a Mis documentos
    SoMachine Basic - Operating guide (Versión 10)
    Fecha 01/03/18
    Tamaño 6.9 MB
    SoMachine Basic - Guía de funcionamiento (Versión 10)
    Modicon TM3 - Expansion Modules, Programming Guide (Versión 09)
    Modicon TM3 - Safety Modules, Hardware Guide (Versión 03)
    Modicon TM3 - Módulos de seguridad, Guía de hardware (Versión 03)
    Modicon TM3 - Módulos de seguridad, Guía de hardware (Versión 00)
    Modicon TM3 - Safety Modules, Hardware Guide (Versión 00)
    Modicon TM3 - Módulos de ampliación, Guía de programación (Versión 09)
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    CAD for TM3SAK6R: SAFETY MODULE FOR PLC TM2xx, 3 FUNCTIONS, CAT4, SCREW TERMINALS (Versión 1.0)
    CAD files for TM3SAK6R: MODULE TM3 SAFETY CAT.4 SCREW (Versión 1.0)
    Certificado
    Fecha
    Tamaño
    Agregar a Mis documentos
    CSA Certificate TM3 Safety (Versión 1.0)
    Fecha 14/06/16
    Tamaño 70.1 KB
    EC_TypeExamination_Certificate_TUEVNORD (Versión 1.0)
    UL Certificate TM3 Safety (FS) (Versión 1.0)
    Fecha 24/05/19
    Tamaño 407.1 KB
    UL Certificate TM3 Safety (Versión 1.0)
    Fecha 14/06/16
    Tamaño 406.7 KB
    Hoja de instrucciones
    Fecha
    Tamaño
    Agregar a Mis documentos
    TM3SAK6R, TM3SAK6RG TM3 Safety Modules, Instruction Sheet (Versión 00)
    TM3SAK6R, TM3SAK6RG TM3 Safety Modules, Instruction Sheet (Versión 00)
    Declaración de conformidad
    Fecha
    Tamaño
    Agregar a Mis documentos
    Modicon DoC TM3 Safety (Versión 1.2)
    Fecha 06/06/16
    Tamaño 135.3 KB
    Modicon DoC TM3 Accessory (Versión 1.2)
    Fecha 21/07/17
    Tamaño 285.5 KB
    Declaración de REACh
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 18/04/19
    Tamaño 195.3 KB
    Declaración RoHS UE
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 18/04/19
    Tamaño 195.3 KB
    Información de fin de vida útil
    Fecha
    Tamaño
    Agregar a Mis documentos
    TM3... Safety Module, Product End-of-Life Instructions (Versión 3.0)
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    TM3... Safety Module, Product Environmental Profile (Versión 3.0)
  • Preguntas técnicas frecuentes

    No se encontraron resultados
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.