This document presents the Easy UPS 1 Phase On-Line series, a versatile and cost-competitive uninterruptible power supply designed for IT professionals in small to medium businesses. It features unity power factor, up to 94% efficiency in double conversion mode and 97% in ECO mode, wide input voltage range, and true online double-conversion topology. The catalog covers standard models with built-in batteries, accessories including management cards (APVS9601, VGLS9901I, SRVSMB001), external battery packs (SRVS192RBP-7A), and rail kits (SRVSRK1, SRVSRK2). Complete technical specifications are provided for the SRV5KRI and SRV5KRIRK models, including power ratings, input/output characteristics, battery specifications, runtime performance, communications interfaces, physical dimensions, environmental conditions, and regulatory compliance certifications. Note: AI-generated document summary. Please check the original document for detailed information.
| Dateiname | |
Easy UPS 1 Ph On-Line SRVS 5kVA 230V Brochure.pdf |