Medium-Voltage Transformers
Discover our range of dry-type, oil and power distribution transformers for medium voltage up to 170kV. Our long experience with all types of distribution transformers translates into reliable products for any application, while our new Trihal IoT connected features allow you to take a step forward in efficiency.
Need help choosing Medium Voltage Transformers?
Use this simple selector to find the best fit for your needs.
Our Dry-Type Distribution Transformers offer high levels of reliability and safety. With low flammability, they are ideally suited to critical applications. Best-in-class cast resin transformers are engineered to maximise your investment through reliable performance and a long service life.
- Dry-type distribution transformers are essential components in electrical power distribution, offering an alternative to traditional oil-filled transformers by using air or gas for insulation.
- Filled with environmentally friendly, solid, and resin-based insulation materials, the absence of oil reduces the environmental impact making them safer and less prone to fire hazards and suitable for indoor installations and areas where environmental safety is a concern.
- Low Maintenance: With no oil to manage, dry-type transformers require minimal maintenance, reducing operational costs over time.
- Compact Design: Suitable for limited space installations, such as urban and industrial settings.
Types of Dry-Type Transformers:
- Cast Resin Transformers (CRT): Use epoxy resin to insulate the windings, providing high mechanical strength and moisture resistance.
- Vacuum Pressure Impregnated (VPI) Transformers: Use a vacuum and pressure process to impregnate the windings with resin, offering enhanced insulation and protection against environmental factors.
The digital transformation of MV transformers is helping to provide the operations teams a greater level of collating data-driven information regarding equipment conditions. It allows to take proactive measures, which helps in lowering downtime, promoting the concept of predictive maintenance, as well as keeping maintenance requirements and costs at an all-time low.
Dry-Type Transformers are widely used in:
- Commercial Buildings: For lighting and power distribution in office buildings, malls, and hospitals.
- Industrial Facilities: Powering machinery and processes in factories and plants.
- Data Centres: Providing reliable power with minimal risk of fire.
- Renewable Energy Projects: Supporting solar and wind energy installations where safety and environmental considerations are critical.
Our Oil Type Distribution Transformers offer a cost-effective solution for your network. Whether it is for managing a rural network, or for simply improving your energy efficiency, we have the perfect solution for any distribution transformer application. Ground mounted, pole mounted or high-efficiency oil type transformers all form part of our extensive range.
Minera GMX
Ground Mounted Distribution Transformer up to 3.15MVA at 36kV The GMX range is an outdoor range of ground-mounted oil-filled transformers with bushings wall mounted to suit cables from above or below. Rated from 315kVA to 3.15MVA or higher at 11kV and 22kV, GMX transformers are fully compliant with the Minimum Energy Performance Standard (MEPS).
Part of SeT Series Safe and secure power distribution is essential in every industry. Power transformers ensure proper transfer of energy from power plants to supply systems. Our medium voltage power transformer, Minera MP features a compact design that is highly reliable even in harsh environments.
Proper transfer of electrical energy is essential for the safety of people and equipment. Our solutions are designed to keep your applications running with required amount of power. Benefit from secured on-site process and operations and design that match your industry requirements.