Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Conext Core XC Series

Central inverters for large commercial buildings and power plants

Central inverters for large commercial buildings and power plants

Conext Core XC Series
  • Features

    The Conext Core XC Series is a new line of central inverters designed for high efficiency and flexibility for any PV panel type and installation. The Conext Core XC Series has peak efficiencies of 98.9% and its flexibility allows the inverter to be configured with voltage and power outputs up to 680 kW. In addition, the Conext Core XC Series is designed to allow for DC inputs up to 1000 Vdc for longer string lengths. It contains the latest grid management features to meet global utility requirements.

    Easy to Install

    • Compact footprint for easy integration into compact enclosures
    • Integrated AC and DC switchgear standard
    • In-built hardware for 1000 VDC start-up and LVRT features

    Flexible

    • Variety of power outputs from 540 kW to 680 kW
    • Full Grid Management features including voltage/frequency high and low ride through, reactive current support, VAR control, and frequency based active power control
    • Configurable firmware to allow for easy adjustments to changing utility requirements

    Easy to Service

    • Integrated switchgear using Masterpact NW air circuit breakers
    • Full suite of alarms and troubleshooting tools allow for remote diagnostics

    High return on investment

    • Best in class efficiency with 98.9% peak, 98.6% weighted EU
    • Increased uptime due to high reliability and comprehensive global service network


    Benefits

    • Best in Class Efficiency (up to 98.9% peak)
    • Innovative fast sweep MPPT algorithm (Maximum Power Point Tracking)
    • Tested and qualified in harsher environmental conditions (MEOST reliability testing)
    • Fully configurable grid interactive features enabling easy upgrades during the entire lifecycle
    • Design based on field proven Schneider Electric industrial power drives
    • Standard 1000 VDC input for longer string lengths and lower BOS costs
    • Integrated switchgear (load break rated DC switch disconnector and AC circuit breaker) using Masterpact NW Air Circuit Breakers

    Applications

    • Utility Scale Solar Farms
    • Commercial Rooftop installations
Compare products: /
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.