Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Spacial S3X

Stainless-steel wall-mounting enclosures

Two different stainless steel grades wall-mounting enclosures to suit either infrastructure and food & beverage applications, or environments with high salinity or chlorine content like marine applications.

Spacial S3X schneider.label Stainless-steel wall-mounting enclosures
      • 34 products available

        • Best price
          NSYS3X101030 Product picture

          NSYS3X101030

          SPACIAL S3X stainless 304L, Scotch Brite® finish, H1000xW1000xD300 mm.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3X101030H Product picture

          NSYS3X101030H

          SPACIAL S3X stainless 316L, Scotch Brite® finish, H1000xW1000xD300 mm.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3X10830 Product picture

          NSYS3X10830

          SPACIAL S3X stainless 304L, Scotch Brite® finish, H1000xW800xD300 mm.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3X10830H Product picture

          NSYS3X10830H

          SPACIAL S3X stainless 316L, Scotch Brite® finish, H1000xW800xD300 mm.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3X121030 Product picture

          NSYS3X121030

          SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3X121030H Product picture

          NSYS3X121030H

          SPACIAL S3X stainless 316L, Scotch Brite® finish, H1200xW1000xD300 mm.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3X12830 Product picture

          NSYS3X12830

          SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW800xD300 mm.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3X12830H Product picture

          NSYS3X12830H

          SPACIAL S3X stainless 316L, Scotch Brite® finish, H1200xW800xD300 mm.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3X302515 Product picture

          NSYS3X302515

          SPACIAL S3X stainless 304L, Scotch Brite® finish, H300xW250xD150 mm.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3X302515H Product picture

          NSYS3X302515H

          SPACIAL S3X stainless 316L, Scotch Brite® finish, H300xW250xD150 mm.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.