Home » Load Banks » Resistive Load Banks
Resistive Load Banks
Securely verify the performance of power sources. Resistive load banks from Avtron test ac loads at unity power factor to verify output or apply required load to diesel generators. Avtron offers best-in-class solutions in a range of portable, movable, and permanent designs for indoor or outdoor use. Their industry-leading SIGMA controls make operating and networking multiple loads easy while automatically logging and reporting test results. View our full portfolio below.
A Load Bank for Every Application
Avtron has the largest portfolio of resistive load banks to meet the demands of any application.
Built to The Highest Standards
Our global manufacturing footprint ensures all load banks are suited to all local codes and standards.
Portable & Permanent Options
Our resistive load banks are available as portable and permanently installed.
Resistive Load Bank Models
Avtron 2500 Load Bank
Portable/Suitcase Style • 100kW • 240V/480V or 300V/600V • 60Hz
Avtron 2600 Load Bank
Portable/Suitcase Style • 25kW - 75kW • 240V/480V or 300V/600V 3 Phase or 120V/240V Single Phase • 60Hz
Avtron 2705 Load Bank
Portable and Caster Mounted • 80kW - 100kW • 240V/480V, 300V/600V, 208V or 400V • 50Hz or 60Hz
Avtron 2755 Load Bank
Portable and Caster Mounted • 265kW • 240V/480V • 60Hz
Avtron 2775 Load Bank
Portable and Caster Mounted • 265kW • 208V/240V/415V/480V • 60Hz
Avtron 2805 Load Bank
Portable and Caster Mounted • 500kW • 240V/480V or 300V/600V • 60Hz
Avtron 2905 Load Bank
Portable and Caster Mounted • 700kW • 240V/480V or 300V/600V • 60Hz
Avtron 3010 Load Bank
Portable and Caster Mounted • 110kW • 400V • 50Hz
Avtron 3010LTR Load Bank
Trailer or Caster Mounted • 125kW • 400V • 50Hz • Outdoor Rated
Avtron 3020 Load Bank
Portable and Caster Mounted • 200kW • 400V • 50Hz
Avtron 3020LTR Load Bank
Trailer or Caster Mounted • 250kW • 400V • 50Hz • Outdoor Rated
Avtron 3024 Load Bank
Movable or Permanent Applications • 120kW - 240kW • Custom Voltages • 50Hz or 60Hz
Avtron 3040 Load Bank
Portable and Caster Mounted • 400kW • 400V • 50Hz
Avtron 3040LTR Load Bank
Trailer and Caster Mounted • 500kW • 400V • 50Hz • Outdoor Rated
Avtron 3044 Load Bank
Movable or Permanent Applications • 240kW - 430kW • Custom Voltages • 50Hz or 60 Hz
Avtron 3066 Load Bank
Movable or Permanent Applications • 430kW - 680kW • Custom Voltages • 50Hz or 60 Hz
Avtron 3066LTR Load Bank
Movable or Permanent Applications • 650kW • 400V or 480V • 50Hz or 60 Hz
Avtron 3110 Load Bank
Movable or Permanent Applications • 680kW - 1250kW • Custom Voltages • 50Hz or 60 Hz
Avtron 3110LTR Load Bank
Movable or Permanent Applications • 1000kW - 1250kW • 400V or 480V • 50Hz or 60 Hz
Avtron 3103 Load Bank
Movable or Permanent Applications • 430kW - 1100kW • Custom Voltages • 50Hz or 60 Hz
Avtron 3164 Load Bank
Movable or Permanent Applications • 1100kW - 1600kW • Custom Voltages • 50Hz or 60 Hz
Avtron 3220 Load Bank
Movable or Permanent Applications • 1580kW - 2150kW • Custom Voltages • 50Hz or 60 Hz
Avtron 4100 Load Bank
Permanent • 50kW - 150kW • 208V - 600V • 60Hz
Avtron 4500 Load Bank
Permanent • 200kW - 500kW • 208V - 600V • 60Hz
Avtron 4600 Load Bank
Permanent • 500kW - 1250kW • 208V - 600V • 60Hz
Avtron 4800 Load Bank
Permanent • 450kW - 3000kW • 208V - 600V • 60Hz
Avtron 4900 Load Bank
Permanent • 1000kW - 2500kW • 400V, 480V, 600V • 60Hz
Resistive Load Bank FAQs
In non-containerized solutions up to 4000kW in available. For higher capcities please view our container load banks section.
Depending on the model load resolution can be as low as 0.1kW.
Unfortunately we do not offer any rental solutions. However, if you contact us we can provide a list of companies who can rent you our equipment.
We offer local control and more sophisticated options as well. Take a look at our load bank control page to discover more.
Not the answer you were looking for?
Contact Sales
Speak to our expert sales engineers about your load bank requirements.
Contact Support
Have a problem with your load bank or application?
Go to Knowledge Base
Extensive information about our load banks is just a click away.
SUBSCRIBE
Subscribe to our mailing list to receive our latest educational insights and industry perspectives.