Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Thorsman THI - hammer fixing with screw - 6 x 50 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Hammer fixing
    product name
    Thorsman THI
    device short name
    THI
    provided equipment
    Screw
    device application
    High load installation in board material
    Complementary
    colour tint
    Transparent
    practical load capacity
    Pull-out load: 500 N for concrete B25
    Pull-out load: 400 N for brick
    Pull-out load: 300 N for sandstone
    practical load capacity
    Pull-out load: 50 kg for concrete B25
    Pull-out load: 40 kg for brick
    Pull-out load: 30 kg for sandstone
    ambient air temperature for operation
    -40…70 °C
    diameter
    6 mm
    length
    50 mm
    Environment
    quantity per set
    Set of 100
    sale per indivisible quantity
    100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 17/07/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 17/07/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.