Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Thorsman - TPS-4/5x25 - nail plug - with screw - set of 100

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Nail plug
    device short name
    TPS
    provided equipment
    Screw
    drilling diameter
    4 mm
    minimum drilling depth
    30 mm
    screw diameter
    2.5 mm
    Complementary
    colour tint
    Clear
    material
    Nail plug: PA (polyamide)
    Screw: steel electroplated
    practical load capacity
    Shear: 0.15 kN for concrete C25 4.5)
    Pull-out load: 0.05 kN for concrete C25 6)
    Shear: 0.15 kN for solid brick 4.5)
    Pull-out load: 0.05 kN for solid brick 6)
    thickness
    0…5 mm fixture
    ambient air temperature for operation
    -40…80 °C
    diameter
    7 mm
    length
    45 mm
    Environment
    quantity per set
    Set of 100
    product weight
    0.0015 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.