Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Thorsman - TPS-4/15x35 - nail plug - with screw - set of 100

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Nail plug
    device short name
    TPS
    provided equipment
    Screw
    drilling diameter
    4 mm
    minimum drilling depth
    40 mm
    screw diameter
    2.5 mm
    Complementary
    colour tint
    Clear
    material
    Nail plug: PA (polyamide)
    Screw: steel electroplated
    practical load capacity
    Shear: 0.15 kN for concrete C25 4.5)
    Pull-out load: 0.05 kN for concrete C25 6)
    Shear: 0.15 kN for solid brick 4.5)
    Pull-out load: 0.05 kN for solid brick 6)
    thickness
    0…15 mm fixture
    ambient air temperature for operation
    -40…80 °C
    diameter
    7 mm
    length
    55 mm
    Environment
    quantity per set
    Set of 100
    product weight
    0.0021 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 17/07/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 17/07/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.