Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Thorsman - TPS-6/20x50 - nail plug - with screw - set of 100

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman
    product or component type
    Nail plug
    device short name
    TPS
    provided equipment
    Screw
    drilling diameter
    6 mm
    drilling depth
    >= 57 mm
    screw diameter
    3.5 mm
    Complementary
    colour tint
    Clear
    material
    PA (polyamide) nail plug
    Steel electroplated screw
    practical load capacity
    0.4 kN shear concrete C25 4.5
    0.2 kN pull-out load concrete C25 6
    0.4 kN shear solid brick 4.5
    0.2 kN pull-out load solid brick 6
    0.1 kN shear low density concrete 500 and expanded clay 4.5
    0.07 kN pull-out load low density concrete 500 and expanded clay 6
    thickness
    0...20 mm fixture
    ambient air temperature for operation
    -40...80 °C
    diameter
    10 mm
    length
    75 mm
    Environment
    quantity per set
    Set of 100
    product weight
    0.0051 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 13/05/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 13/05/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.