Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Thorsman - TPD - cavity fixing - with screw - set of 100

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Cavity fixing
    product name
    Thorsman TPD
    device short name
    TPD
    provided equipment
    Screw
    mounting support
    Board material
    device application
    board material
    mounting support
    Wall mounted
    screw diameter
    4.5 mm
    screw length
    35 mm
    size of screw head
    8 mm
    shape of screw head
    Cross slotted
    colour tint
    Metal
    Complementary
    quantity per set
    Set of 100
    sale per indivisible quantity
    100
    Environment
    material
    Cavity fixing: zinc electroplated
    Screw: steel
    practical load capacity
    Shear: 270 N
    Pull-out load: 80 N
    thickness
    0…12 mm fixture
    ambient air temperature for operation
    -40…80 °C
    diameter
    4.5 mm
    length
    35 mm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 1.3)
    Date 20/06/19
    Size 2.4 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/04/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 19/04/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.