Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Thorsman - TSP-6xM3 - cavity fixing - with screw - set of 25

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Cavity fixing
    device short name
    TSP
    provided equipment
    Screw
    mounting support
    Board material - thickness: 3…26 mm
    device application
    3…26 mm board material
    mounting support
    Wall mounted
    thread type
    M3
    screw diameter
    3 mm
    screw length
    50 mm
    drilling diameter
    6 mm
    colour tint
    Red/white
    Complementary
    quantity per set
    Set of 25
    product weight
    0.0028 kg
    Environment
    material
    Screw: steel electroplated
    Collar: PA (polyamide)
    Spring: PA (polyamide)
    practical load capacity
    Shear: 180 N for 13 mm board 4.5)
    Pull-out load: 70 N for 13 mm board 6)
    Shear: 240 N for 2 x 13 mm board 4.5)
    Pull-out load: 90 N for 2 x 13 mm board 6)
    thickness
    0…20 mm fixture 13 mm board
    0…7 mm fixture 2 x 13 mm board
    environmental characteristic
    Corrosion resistance
    ambient air temperature for operation
    -40…80 °C
    diameter
    11 mm
    length
    52 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 17/07/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 17/07/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.