Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Mini Pragma, Mini Pragma L
13350 Product picture
Discontinued

13350

13350 Product picture
Discontinued
13350

Mini Pragma surface enclosure - IP 40 - 1 x 18 modules - transparent door

Show more characteristics
13350  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    18
    Nb of horizontal rows
    1
    provided equipment
    (1) marking kit
    (1) insulating plug
    Type of door
    Transparent
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    36
    total number of 18 mm modules
    18
    [In] rated current
    63 A
    type of rail
    DIN
    locking options description
    Keylock option
    enclosure material
    Enclosure: self-extinguishing material
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    EN 60439-3
    IEC 23-3
    EN 50102
    IEC 60695-2-1
    IEC 60529
    IEC 60439-3
    fire resistance
    Back part: 650 °C ( 30 s ) conforming to IEC 60695-2-1
    Front face: 650 °C ( 30 s ) conforming to IEC 60695-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /