Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Kaedra, Mini Kaedra
13983 Product picture
Discontinued

13983

Green premium brand logo
13983 Product picture
Discontinued
13983
Green premium brand logo

Kaedra - for modular device - 2 x 12 modules - 1+1 terminal blocks

Show more characteristics
13983  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for modular device
    accessories included with enclosure
    1 terminal block 22 holes
    2 wiring straps
    1 terminal block support
    1 terminal block 4 holes
    2 marking kits
    mounting plate description
    Slotted
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    12
    total number of 18 mm modules
    24
    number of horizontal rows
    2
    electrical insulation class
    Double insulation
    Class II
    provided equipment
    2 marking kit
    2 wiring strap
    1 terminal block 4 holes
    1 terminal block support
    1 terminal block 22 holes
    type of front cover
    Transparent
    Reversible
    power dissipation in W
    34 W
    [In] rated current
    63 A
    type of rail
    DIN
    number of pre-cutouts PG ISO
    17
    number of terminal blocks
    1 with 4 outgoers
    1 with 22 outgoers
    distribution block outgoers
    13 x 10 mm²
    13 x 16 mm²
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    width
    340 mm
    height
    460 mm
    depth
    160 mm
    internal depth
    88 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    targeted country
    Spain
    Environment
    standards
    EN 50102
    IEC 60529
    IEC 60439-3
    EN 50262
    IEC 60695-2-1
    IEC 670
    fire resistance
    650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant: class 3 conforming to ISO 4582:2010
    Ultraviolet degradation test conforming to ISO 4892-2:2013
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 25/02/09
    Description
    Enclosure
    CAD
    Format
    Size
    Date
    Add to My Documents
    Enclosure for modular switchgear 2 rows 12 modules (Version 1.0)
    Files in document
    dwg
    103.8 KB
    dxf
    273.7 KB
    dwf
    15.2 KB
    wmf
    51 KB
    prp.document.label.format zip
    Size 443.7 KB
    Date 2/02/05
    Files in document
    dwg
    103.8 KB
    dxf
    273.7 KB
    dwf
    15.2 KB
    wmf
    51 KB
    Enclosure for modular switchgear 2 rows 12 modules (Version 1.0)
    Files in document
    dwg
    14.4 KB
    dxf
    31.9 KB
    dwf
    2.6 KB
    wmf
    17.3 KB
    prp.document.label.format zip
    Size 66.2 KB
    Date 2/02/05
    Files in document
    dwg
    14.4 KB
    dxf
    31.9 KB
    dwf
    2.6 KB
    wmf
    17.3 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    13983 : 13983_ROHS_CHINA_DECLARATION
    Description
    13983_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    13983_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    13983 : 13983_ROHS_DECLARATION
    Description
    13983_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    13983_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 384 KB
    Date 28/07/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    13983 : 13983_REACH_DECLARATION
    Description
    13983_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    13983_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /