Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
140CHS11000C Product picture
Discontinued

140CHS11000C Product picture
Discontinued

Modicon Quantum - hot standby module

Show more characteristics >
140CHS11000C  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Quantum automation platform
    product or component type
    Hot standby module
    software designation
    Concept version >= V2.0
    ProWORX 32 NxT version V2.0
    Complementary
    product compatibility
    All 140CPU43412A/534 with IEC language
    All legacy 140CPU with LL984 language
    input/output type
    Sy/Max (remote I/O only)
    Quantum
    800 Series
    transmission rate
    10 Mbit/s
    transmission support medium
    Fiber optic 3 m
    switching time
    13...48 ms
    electrical connection
    1 connector RJ45 for fiber optic receiver
    1 connector RJ45 for fiber optic transmitter
    local signalling
    Module in standby: 1 LED (amber)
    Communication with I/O module: 1 LED (green)
    Control process: 1 LED (green)
    Ready module: 1 LED (green)
    Communication error: 1 LED (red)
    bus current requirement
    700 mA
    module format
    Standard
    product weight
    1.06 kg
    Environment
    RFI immunity
    27…1000 MHz 10 V/m conforming to IEC 60801-3
    protective treatment
    Conformal coating Humiseal 1A33
    resistance to electrostatic discharge
    4 kV contact
    8 kV air
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    95 % without condensation
    operating altitude
    <= 5000 m
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 15/05/19
    Size 395.6 KB
    CLASS - C225351 - PROGRAMMABLE CONTROLLER,CLASS - C225802 - PROCESS CONTROL EQUIPMENT-For Hazardous Locations (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCC_QUANTUM_APR2017 (Version 1.0)
    Date 6/08/18
    Size 510.4 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Modicon Quantum automation platform, Product End-of-Life Instructions (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.