Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
140CPU67861 Product picture
Discontinued

140CPU67861 Product picture
Discontinued

Unity Hot Standby processor with single mode Ethernet - 11 MB - 266 MHz

Show more characteristics >
140CPU67861  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Quantum automation platform
    product or component type
    Unity processor
    Complementary
    mode of transmission
    Single mode
    clock frequency
    266 MHz
    number of slots
    10
    16
    4
    6
    2
    number of racks
    2 - local rack(s)
    number of distributed I/O station
    63 station(s) - 1 rack(s) - 3 Modbus Plus network(s)
    number of remote I/O station
    31 - 2 rack(s) per S908 remote I/O
    31 - 2 rack(s) per ethernet Quantum remote I/O
    31 - 2 rack(s) per ethernet X80 remote I/O
    discrete I/O number
    31744 inputs, 31744 outputs - remote
    8000 inputs, 8000 outputs - distributed - per network Modbus Plus
    Unlimited (31 drops of 28 slots max) - ethernet remote I/O
    0 - local - forbidden in Hot Standby application
    analogue I/O number
    500 inputs, 500 outputs - distributed - per network Modbus Plus
    Unlimited (31 drops of 28 slots max) - ethernet remote I/O
    1984 inputs,1984 outputs - remote
    0 - local - forbidden in Hot Standby application
    application specific I/O
    Serial link
    High-speed interrupt inputs
    Accurate time stamping
    Counter
    communication service
    Ethernet router
    number of optional modules
    6 (Ethernet, Modbus, Modbus Plus, Profibus DP, Sy/Max)
    maximum number of connections
    1 USB
    2 AS-Interface - distributed
    4 AS-Interface - remote
    6 Ethernet TCP/IP - local
    6 Modbus Plus - local
    6 Profibus DP - local
    1 Modbus (RS232/485 Modbus/ASCII)
    integrated connection type
    1 Modbus Plus with
    1 Modbus with
    1 USB with
    1 optic fibre with Hot Standby
    checks
    Hot standby
    Process control
    memory description
    Expandable 8 MB - file storage with PCMCIA card
    Internal RAM 11264 kB - 1536 kB for data
    switch function
    Key switch memory port on/off
    application structure
    1 periodic fast task - forbidden in Hot Standby application
    128 I/O interrupt tasks - forbidden in Hot Standby application
    128 interrupt tasks - forbidden in Hot Standby application
    32 timer interrupt tasks - forbidden in Hot Standby application
    4 auxiliary tasks - forbidden in Hot Standby application
    1 cyclic/periodic master task -
    number of instructions per ms
    10.28 Kinst/ms 100 % Boolean
    10.07 Kinst/ms 65 % Boolean and 35 % numerical
    system overhead
    0.2 ms for fast task
    1 ms for master task
    bus current requirement
    2760 mA
    local signalling
    Ethernet activity (COM): 1 LED (green)
    Ethernet collision: 1 LED (red)
    electrical connection
    1 female connector, connector type: SUB-D 9 for connecting to the Modbus Plus network
    1 connector, connector type: RJ45 for connecting Modbus bus
    1 connector, connector type: LC (single mode fiber optic) for interconnecting primary and secondary PLCs up to 16 km
    Environment
    protective treatment
    Conformal coating Humiseal 1A33
    product certifications
    UL
    CE
    CSA
    GOST
    Misc (Marine)
    standards
    HazLoc
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
  • Documents & Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    EcoStruxure™ Control Expert - Operating Modes (Version 22)
    Quantum using EcoStruxure™ Control Expert - Hardware Reference Manual (Version 18)
    Quantum using EcoStruxure™ Control Expert - Change Configuration On The Fly, User Guide (Version 10)
    Modicon Controllers Platform - Cyber Security, Reference Manual (Version 06)
    Catalogue
    Date
    Size
    Add to My Documents
    Modicon Quantum automation platform - English version 2015/11 (web pdf format) (Version 3.0)
    Firmware - Updates
    Date
    Size
    Add to My Documents
    Quantum HotStandby Last Firmware History (Version 3.42)
    Quantum 140CPU67861 Operating System (Version 3.53)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Quantum High End & Legacy Operating system Upgrade Procedure (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    HazLoc_cCSAus_225844_70108543_Quantum_may2017 (Version 1.0)
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 15/05/19
    Size 395.6 KB
    CLASS - C225351 - PROGRAMMABLE CONTROLLER,CLASS - C225802 - PROCESS CONTROL EQUIPMENT-For Hazardous Locations (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    ACMA_RCM_QUANTUM_AUG2017 (Version 1.0)
    Date 19/06/18
    Size 233.5 KB
    DCC_QUANTUM_APR2017 (Version 1.0)
    Date 6/08/18
    Size 510.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Marine certificate
    Date
    Size
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Date 29/01/19
    Size 181.4 KB
    DNV-GL Marine Certificate QUANTUM PLCs (Version 1.0)
    RINA Marine Certificate QUANTUM PLCs (Version 1.0)
    LR_04.00057E1_QUANTUM_MAY2016 (Version 1.0)
    Date 16/01/18
    Size 504.7 KB
    Date 16/01/18
    Size 68 KB
    BV_13682_C0_Quantum_MAY2018 (Version 1.0)
    Date 30/01/19
    Size 400 KB
    RMRS Marine Certificate QUANTUM PLCs (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.