Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Modicon Quantum Ethernet/IP network module - RJ45 - 10/100 Mbit/s

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Quantum automation platform
    product or component type
    Ethernet/IP network module
    Complementary
    product compatibility
    All Unity CPU
    communication port protocol
    Ethernet/IP
    maximum number of connections
    128
    transmission rate
    10/100 Mbit/s
    redundancy
    No standalone
    communication service
    CIP Explicit messaging (client messaging)
    CIP implicit messaging (I/O communication)
    SNMP agent
    DHCP/BootP server
    transmission support medium
    Twisted pair
    port Ethernet
    10BASE-T/100BASE-TX, connector type: RJ45
    marking
    CE
    supply
    Via the power supply of the rack
    local signalling
    1 LED green for communication on the bus (Active)
    1 LED green for configuration status (Ready)
    1 LED green for connection speed (100MB)
    1 LED green for Ethernet network status (link)
    1 LED green/red for full duplex/collision detection (Fduplex/Col)
    1 LED green for reception activity (RxActive)
    1 LED green for transmission activity (TxActive)
    1 LED green/red for module status (Mod Status)
    1 LED green/red for network communication status (Net Status)
    current consumption
    500 mA at 5 V DC
    module format
    Standard
    product weight
    0.345 kg
    Environment
    standards
    CSA C22.2 No 142
    FM Class 1 Division 2
    UL 508
    product certifications
    Merchant Navy
    ODVA
    C-Tick
    CUL
    IP degree of protection
    IP20
    ambient air temperature for operation
    0...60 °C
    relative humidity
    10...95 % at 60 °C - without condensation
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    140NOC77100 EtherNet/IP Communication Module, Getting Started Guide (Version 03)
    Quantum using EcoStruxure™ Control Expert - 140NOC77100 EtherNet/IP Communication Module, User Manual (Version 07)
    Marine certificate
    Date
    Size
    Add to My Documents
    ABS Marine Certificate QUANTUM PLCs (Version 1.0)
    BV_13682_C0_Quantum_MAY2018 (Version 1.0)
    Date 30/01/19
    Size 400 KB
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Date 29/01/19
    Size 181.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1)
    2 slots
    (2)
    3 slots
    (3)
    4 slots
    (4)
    6 slots
    (5)
    10 slots
    (6)
    16 slots


Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.