Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Coated Fibre optic repeater MM/ST RIO S908 2CH

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Quantum automation platform
    product or component type
    Fibre optic repeater
    optic fiber type
    Multi mode
    Complementary
    bus current requirement
    700 mA
    power dissipation in W
    5 W
    inrush current
    1 A at 5 V DC
    number of port
    2 fiber optic, connector type: ST
    1, connector type: coaxial connector
    local signalling
    1 LED green for coaxial communication status
    2 LEDs green for optical communication status
    1 LED red for activity detected
    1 LED green for module status with RDY marking
    1 LED red for internal fault, module failure with ERR marking
    1 LED red for error with FAULT marking
    wavelength
    820 nm
    optic distance between 2 transceivers
    2000 m (50/125 µm), optical power : 3.5 dBm
    3000 m (62.5/125 µm), optical power : 3.5 dBm
    3000 m (100/140 µm), optical power : 5 dBm
    attenuation
    -20...-13 dB (50/125 µm)
    -16...-10 dB (62.5/125 µm)
    -10.5...-4 dB (100/140 µm)
    rise/fall time
    20 ns
    receiver sensitivity
    - 30 dBm
    dynamic range
    20 dB
    detected silence
    -36 dBm
    marking
    CE
    material
    PC (polycarbonate)
    AWG gauge
    AWG 14...AWG 1
    width
    40.34 mm
    height
    250 mm
    depth
    103.85 mm
    product weight
    0.554 kg
    Environment
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -40...85 °C
    relative humidity
    0...95 %
    operating altitude
    0...2000 m
    standards
    CSA C22.2 No 142
    FM Class 1 Division 2
    UL 508
    product certifications
    TÜV
    Merchant Navy
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Modicon Quantum automation platform - English version 2015/11 (web pdf format) (Version 3.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 11/02/19
    Size 395.6 KB
    CLASS - C225351 - PROGRAMMABLE CONTROLLER,CLASS - C225802 - PROCESS CONTROL EQUIPMENT-For Hazardous Locations (Version 1.0)
    ATEX-IECEx (Version 1.0)
    Date 19/06/18
    Size 2.2 MB
    Date 19/06/18
    Size 100.6 KB
    Date 19/06/18
    Size 1.5 MB
    HazLoc_cCSAus_225844_70108543_Quantum_may2017 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    ACMA_RCM_QUANTUM_AUG2017 (Version 1.0)
    Date 19/06/18
    Size 233.5 KB
    DCC_QUANTUM_APR2017 (Version 1.0)
    Date 6/08/18
    Size 510.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/05/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/05/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Presentation

    Presentation


    1
    Version label
    2
    Model number, module description, color code
    3
    LED area
    4
    Removable door
    5
    Customer identification label (Fold label and place it inside door)
    6
    Diagnostic relay port
    7
    Electrical coaxial port (“F” type connector)
    8
    Transmitter optical fiber port - FPort 1 Tx (ST type connector)
    9
    Receiver optical fiber port - FPort 1 Rx (ST type connector)
    10
    Receiver optical fiber port - FPort 2 Rx (ST type connector)
    11
    Transmitter optical fiber port - FPort 2 Tx (ST type connector)


  • Dimensions Drawings

    Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1)
    2 slots
    (2)
    3 slots
    (3)
    4 slots
    (4)
    6 slots
    (5)
    10 slots
    (6)
    16 slots


Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.