Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

15096 Product picture
Discontinued

15096 Product picture
Discontinued

switch auxiliary contact - 1 OC - for switch-disconnector

Show more characteristics >
15096  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    device short name
    NO/NF
    product or component type
    OC contact
    signal contacts composition
    1 C/O
    Complementary
    [Ie] rated operational current
    3 A 415 V AC
    6 A 250 V AC
    mounting mode
    Fixed
    mounting support
    35 mm DIN rail
    9 mm pitches
    2
    height
    77 mm
    width
    18 mm
    depth
    75 mm
    colour
    Grey
    auxiliary connection terminal
    Screw terminal 10 mm²
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents & Downloads

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLI-SWITCH TI TIM 20A 2P+RED LIGHT (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-SWITCH TI TIM 20A 2P+RED LIGHT (Version 2.0)
    Date 29/11/16
    Size 104.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.