Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TL
15409 Product picture
Discontinued

15409

15409 Product picture
Discontinued
15409

centralised control and indication - for impulse relay - ATLc+s - 130..240 V

Show more characteristics
15409  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    device short name
    ATLc+s
    product or component type
    Centralized control and remote indication auxiliary
    signal contacts composition
    1 C/O
    signalling circuit voltage
    24 V DC: 0.01...6 A
    48 V DC: 0.01…2 A
    130 V DC: 0.01…1 A
    24...240 V AC: 50/60 Hz 0.01...6 A
    [Uc] control circuit voltage
    24...240 V AC 50/60 Hz
    Complementary
    mounting mode
    Fixed, on left side of TL
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    colour
    Grey
    connections - terminals
    Input connection: tunnel type terminals 2 cable(s) 2.5 mm² - flexible
    Input connection: tunnel type terminals 2 cable(s) 1.5 mm² - rigid
    Output connection: yellow clips
    Signalling circuit: tunnel type terminals 2 cable(s) 2.5 mm² - flexible
    Signalling circuit: tunnel type terminals 2 cable(s) 1.5 mm² - rigid
    Environment
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Set of 10 clips for impulse relay (Version C)
    Files in document
    pdf
    186.8 KB
    pdf
    200.5 KB
    Description
    none
    prp.document.label.format zip
    Size 387.3 KB
    Date 30/11/08
    Files in document
    pdf
    186.8 KB
    pdf
    200.5 KB
    Description
    none
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY (Version 2.0)
    Description
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY
    prp.document.label.format pdf
    Size 129.2 KB
    Date 2/11/16
    Description
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /