Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TL
15511 Product picture
Discontinued

15511

15511 Product picture
Discontinued
15511

impulse relay TL - 1P - 1NO - 16A - coil 130 VAC 50/60Hz- 48 VDC

Show more characteristics
15511  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Impulse relay
    device short name
    TL
    device application
    Remote control
    Poles
    1P
    pole contact composition
    1 NO
    [In] rated current
    16 A
    network type
    AC
    [Uc] control circuit voltage
    130 V AC 50/60 Hz
    48 V DC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    control type
    Coil deconnection
    Remote control
    control signal type
    Impulse
    switching frequency
    100 switching operations/day
    5 switching operations/minute
    impulse duration
    50 ms...1 s
    remote control type
    Illuminated push-button 3 mA
    local signalling
    ON/OFF indication
    mounting mode
    Fixed
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    electrical durability
    AC-21: 200000 cycles
    AC-22: 100000 cycles
    range compatibility
    ATEt
    ATL
    Environment
    standards
    EN 669-2-2
    EN 669-1
    product certifications
    GOST
    quality labels
    NF
    VDE
    IMQ
    CEBEC
    noise level
    60 dB
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY (Version 2.0)
    Description
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY
    prp.document.label.format pdf
    Size 129.2 KB
    Date 2/11/16
    Description
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /