Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TL
15530 Product picture
Discontinued

15530

15530 Product picture
Discontinued
15530

extension ETL - 2P - 1C/O + 1NO - 16A - coil 110 VDC - 230...240VAC 50/60Hz

Show more characteristics
15530  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Extension for impulse relay
    device short name
    ETL
    relay application
    Remote control
    poles description
    2P
    pole contact composition
    1 C/O + 1 NO
    [In] rated current
    16 A
    network type
    AC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    control type
    Remote control
    Toggle
    control signal type
    Impulse
    switching frequency
    5 switching operations/minute
    impulse duration
    50 ms
    remote control type
    Illuminated push-button 3 mA
    local signalling
    ON/OFF indication
    [Uc] control circuit voltage
    230...240 V AC 50/60 Hz
    110 V DC
    supply inrush power
    19 VA
    mounting mode
    Fixed, on right side of TL
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    colour
    Grey
    electrical durability
    AC-21: 200000 cycles
    AC-22: 100000 cycles
    connections - terminals
    Tunnel type terminals - <= 10 mm²
    auxiliary connection terminal
    Tunnel type terminalscontrol circuit in 0.5…6 mm²
    Environment
    standards
    EN 669-1
    EN 669-2-2
    product certifications
    GOST
    VDE
    CEBEC
    IMQ
    NF
    noise level
    60 dB
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Set of 10 clips for impulse relay (Version C)
    Files in document
    pdf
    186.8 KB
    pdf
    200.5 KB
    Description
    none
    prp.document.label.format zip
    Size 387.3 KB
    Date 30/11/08
    Files in document
    pdf
    186.8 KB
    pdf
    200.5 KB
    Description
    none
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR (Version 1.0)
    Files in document
    stp
    546.9 KB
    zip
    499.6 KB
    prp.document.label.format zip
    Size 1 MB
    Date 26/07/13
    Files in document
    stp
    546.9 KB
    zip
    499.6 KB
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY (Version 2.0)
    Description
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY
    prp.document.label.format pdf
    Size 129.2 KB
    Date 2/11/16
    Description
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /