Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

15537 Product picture
Discontinued

15537 Product picture
Discontinued

Changeover relay RLI 10A 2P Uc 24VAC Ue 250VAC

Show more characteristics >
15537  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Multi 9
    product name
    Multi 9 RLI
    product or component type
    Relay
    device short name
    RLI
    device application
    Changeover relay
    signal contacts composition
    1 C/O + 1 NO
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    Complementary
    [Ie] rated operational current
    10 A at 230 V AC (cos Phi = 1)
    [Ui] rated insulation voltage
    250 V AC
    supply holding power
    4 VA
    supply inrush power
    4 VA
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    electrical durability
    AC-21 : 100000 cycles
    connections - terminals
    Tunnel type terminals 0.5...6 mm²
    Environment
    standards
    IEC 255
    NF C 45-250
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.