Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

15658 Product picture
Discontinued

15658 Product picture
Discontinued

Multi 9 - fuse-disconnector STI - 3 poles + N - 25 A - for fuse 10.3 x 38 mm

Show more characteristics >
15658  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range
    Multi 9
    product name
    Multi 9 STI
    product or component type
    Fuse-disconnector
    device short name
    STI
    poles description
    3P + N
    Complementary
    [In] rated current
    10 A
    16 A
    2 A
    20 A
    25 A
    4 A
    6 A
    fuse curve
    AM
    GG
    fuse size
    10.3 x 38 mm
    [Ue] rated operational voltage
    500 V AC
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    81 mm
    width
    54 mm
    depth
    75 mm
    colour
    Grey
    connections - terminals
    Screw clamp terminals 1 cable(s) 0.75...10 mm² rigid
    Screw clamp terminals 1 cable(s) 0.33...6 mm² flexible
    tightening torque
    2 N.m
    Environment
    standards
    IEC EN 60947-3
    IP degree of protection
    IP20
    pollution degree
    3
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.