Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

15685 Product picture
Discontinued

15685 Product picture
Discontinued

PF65r modular surge arrester - 3 poles + N - 340V - with remote transfer

Show more characteristics >
15685  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Multi 9
    product name
    Multi 9 PF
    product or component type
    Surge arrester
    device short name
    PF65r
    device application
    Distribution
    poles description
    3P + N
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    TT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V (+/- 10 %) AC 50/60 Hz
    400 V (+/- 10 %) AC 50/60 Hz
    [In] nominal discharge current
    Common mode : 20 kA L/PE
    Common mode : 20 kA N/PE
    Differential mode : 20 kA L/N
    [Imax] maximum discharge current
    Common mode : 65 kA L/PE
    Common mode : 65 kA N/PE
    Differential mode : 65 kA L/N
    [Uc] maximum continuous operating voltage
    Common mode : 260 V N/PE
    Common mode : 340 V L/PE
    Differential mode : 340 V L/N
    [Up] voltage protection level
    <= 1.5 kV type 2 common mode N/PE
    <= 1.5 kV type 2 differential mode L/N
    disconnector device type
    Associated circuit breaker 50 A - Icu 15 kA
    Associated circuit breaker 50 A - Icu 10 kA
    Associated circuit breaker 50 A - Icu 25 kA
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    81.4 mm
    width
    72 mm
    depth
    69 mm
    product weight
    0.443 kg
    colour
    Grey ( RAL 7035 )
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal, downside 2.5...35 mm²
    Tunnel type terminal, upside 2.5...35 mm²
    tightening torque
    2.5 N.m
    Environment
    quality labels
    NF
    KEMA-KEUR
    OVE
    IP degree of protection
    On front face : IP40 conforming to IEC 60529
    On terminal : IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5...90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months 18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.