Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

15908 Product picture
Discontinued

15908 Product picture
Discontinued

CDSc - single phase load-shedding contactor - 2 channels

Show more characteristics >
15908  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Multi 9
    product name
    Multi 9 CDS
    product or component type
    Load-shedding contactor
    device short name
    CDS
    number of channels
    2
    control and monitoring type
    Cascade
    poles description
    1P
    Complementary
    setting
    10
    15
    5
    20
    25
    30
    40
    45
    50
    60
    75
    90
    power consumption in VA
    <= 12 VA
    [Ue] rated operational voltage
    230 V ( +/- 10 % ) AC 50/60 Hz
    rated current
    Non-priority circuit : 15 A
    Priority circuit : adjustable from 5 to 90 A
    local signalling
    2 LEDs yellow : load-shedding indication
    mounting support
    35 mm symmetrical DIN rail
    Panel mounting
    Wall mounted
    9 mm pitches
    10
    connections - terminals
    Non-priority circuit : screw terminal 2.5...10 mm²
    Priority circuit : screw terminal 4...50 mm²
    IP degree of protection
    IP20
    IP40
    height
    77 mm
    width
    90 mm
    depth
    67 mm
    product weight
    0.3 kg
    colour
    Grey RAL 7035
    Environment
    standards
    EN 50081-1
    EN 50081-2
    NF C 61-750
    ambient air temperature for operation
    -5...55 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.