Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   CT
15986 Product picture
Discontinued

15986

15986 Product picture
Discontinued
15986

contactor CT with manual control - 4 poles - 4 NO - 40 A - 220..240 V AC

Show more characteristics
15986  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Contactor
    device short name
    CT
    device application
    Control circuit
    Poles
    4P
    [Ie] rated operational current
    40 A AC-7A
    pole contact composition
    4 NO
    network type
    AC
    control type
    Remote and manual control
    [Uc] control circuit voltage
    220/240 V AC 50 Hz
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    400 V AC 50 Hz
    maximum power
    10.4 W at 400 V AC
    control signal type
    Maintained
    local signalling
    Color indicator
    hold-in power consumption in VA
    6.5 VA
    inrush power in VA
    53 VA
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    6
    height
    81 mm
    width
    108 mm
    depth
    60 mm
    colour
    Grey
    mechanical durability
    1000000 cycles
    electrical durability
    100000 cycles IEC/EN 61095 40 A 50 Hz AC-7A
    30000 cycles IEC/EN 61095 50 Hz AC-7B
    30000 cycles EN/IEC 60947-4-1 50 Hz AC-5A
    30000 cycles EN/IEC 60947-4-1 50 Hz AC-5B
    connections - terminals
    Control circuit: tunnel type terminals2 cable(s) 2.5 mm² flexible
    Control circuit: tunnel type terminals2 cable(s) 1.5 mm² rigid
    Power circuit: tunnel type terminals2 cable(s) 10 mm² flexible
    Power circuit: tunnel type terminals1 cable(s) 25 mm² rigid
    product compatibility
    Mixed control: impulse/latched
    Time delay
    Interference filter
    Auxiliary contact
    compatibility code
    CT
    Environment
    standards
    IEC/EN 61095
    product certifications
    VDE
    IMQ
    CCC
    EAC
    CEBEC
    noise level
    30 dB
    IP degree of protection
    IP20
    pollution degree
    2
    tropicalisation
    2 conforming to EN 60947-4-1
    2 conforming to EN 61095
    2 conforming to IEC 1095
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…60 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 381.6 KB
    Date 14/12/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /