Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Schneider Legacy Products
16068 Product picture
Discontinued

16068

16068 Product picture
Discontinued
16068

RTH relay-applies a time delay to de-energizing a load-1C/O- Uc 24-240VAC/24VDC

Show more characteristics
The maximum number of products that can be compared is 4

16068 is replaced by:
Product
Qty
A9E16068
Qty
1
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 03 January 2015
  • RTH TIME DELAY
1
  • Main
    relay application
    Time delay relay
    time delay type
    Delays de-energizing of a load
    range
    Multi 9
    product name
    RT
    device short name
    RTH
    signal contacts composition
    1 C/O
    Complementary
    [Ie] rated operational current
    8 A at 250 V AC
    8 A at 250 V DC
    0.01 A at 5 V DC
    impulse duration
    > 100 ms
    local signalling
    LED, flashing for time delay
    type of setting
    Rotary knob: time delay configuration
    time delay range
    0.1...360000 s
    accuracy error
    +/- 10 %
    repeat accuracy
    +/- 0.5 %
    [Uc] control circuit voltage
    24...240 V AC 50/60 Hz
    24 V DC
    [Us] rated supply voltage
    24...240 V AC at 50/60 Hz
    24 V DC
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    66 mm
    mechanical durability
    5000000 cycles
    electrical durability
    AC-1: 100000 cycles
    undervoltage behaviour
    100 ms
    connections - terminals
    Tunnel type terminals for 2 cable(s) 1.5 mm² flexible with cable end
    Tunnel type terminals for 2 cable(s) 1.5 mm² flexible without cable end
    Tunnel type terminals for 2 cable(s) 2.5 mm² rigid with cable end
    Tunnel type terminals for 2 cable(s) 2.5 mm² rigid without cable end
    Environment
    IP degree of protection
    IP40
    immunity to microbreaks
    20 ms
    ambient air temperature for operation
    -5…55 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP NG160 avec bloc Vigi (Version 1.1)
    Description
    Profil Environnemental Produit
    prp.document.label.format pdf
    Size 1,000.9 KB
    Date 28/09/10
    Description
    Profil Environnemental Produit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /